Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMH3-4-AE630 |
NZMH3-4-AE630-T |
NZMH3-4-VE630 |
NZMN3-4-AE630-T |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | Integrated earth fault protection | |
---|---|---|---|---|---|---|---|---|
3,938.31 € | 1 | 22 Days | 150 | 0|0 | false | |||
4,400.98 € | 1 | 25 Days | 150 | 0|0 | true | |||
4,098.83 € | 1 | 21 Days | 150 | 472|4410 | false | |||
3,715.47 € | 1 | 23 Days | 50 | 0|0 | true |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated permanent current Iu(A) | 630 | Number of poles | 4 | Overload release current setting(A) | 315|630 |
Rated voltage(V) | 690|690 | Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side |
Motor drive integrated | false | Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever |
With switched-off indicator | false | Suitable for DIN rail (top hat rail) mounting | false | Motor drive optional | true |
With under voltage release | false | Device construction | Built-in device fixed built-in technique | DIN rail (top hat rail) mounting optional | false |
Complete device with protection unit | true | Adjustment range undelayed short-circuit release(A) | 1260|5040 |
Configure
Basic Attributes
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA)
Adjustment range short-term delayed short-circuit release(A)
Integrated earth fault protection
Type
Filter by standard shipping days
Optional Attributes