Manufacturer part number: EPTH250
Brand: EATON
Price: 5.32 €
Delivery time: 21 Days
Width: 215 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EPTH250
Colour | Other | Model | Singular profile | Height(mm) | 16 |
---|---|---|---|---|---|
RAL-number | 0 | Surface protection | Galvanic/electrolytic zinc plated | Material thickness(mm) | 2 |
With toothing | false | Material quality | Other | Length(mm) | 16 |
Material | Steel | Load bearing capacity(kN) | 0 | Type of perforation | 3 sides punched |
Profile shape | U-profile | Slit width(mm) | 9.5 | Hole width(mm) | 3.6 |
Snap-off | false | Suitable for circuit integrity | false | Moment of resistance Wy(cm³) | 0 |
Moment of resistance Wz(cm³) | 0 | Area moment of inertia Iy(cm4) | 0 | Area of inertia Iz(cm4) | 0 |
This page is Mounting rail horizontal, part number EPTH250.
You can find the detail information about specifications and dimensions on part number EPTH250.
Part Number |
---|
EPTH1000 |
EPTH500 |
EPTH750 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) |
---|---|---|---|---|---|---|
10.95 € | 1 | 3 Days | 965 | |||
- | 7.05 € | 1 | 3 Days | 465 | ||
8.97 € | 1 | 3 Days | 715 |