Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SS5-ID0375 |
SS5-ID0750 |
SS5-ID1125 |
SS5-ID1500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Max. load capacity (kg) | Suitable for enclosure building width (mm) | |
---|---|---|---|---|---|---|---|---|
91.76 € | 1 | 29 Days | 375 | 125 | 375 | |||
116.93 € | 1 | 3 Days | 750 | 250 | 750 | |||
146.13 € | 1 | 3 Days | 1125 | 375 | 1125 | |||
191.40 € | 1 | 42 Days | 1500 | 500 | 1500 |
Loading...
Colour | Black | Model | Base complete | Height(mm) | 50 |
---|---|---|---|---|---|
Depth(mm) | 300 | Suitable for aeration/de-aeration | false | Suitable for enclosure building depth(mm) | 300 |
Material | Steel | Suitable for outdoor set-up | true | Suitable for cable patch | false |