Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XVTL-TE300 |
XVTL-TE400 |
XVTL-TE600 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
25.60 € | 1 | 3 Days | |||
26.80 € | 1 | 3 Days | |||
29.60 € | 1 | 3 Days |
Loading...
Mounting method | Screw mounting | Model | Metric | Step less mounting | false |
---|---|---|---|---|---|
Length(mm) | 16 | Material | Steel | Number of height units | 0 |
Surface finishing | Galvanized | Profile height busbar(mm) | 16 |