Cable interconnect frame IP54 (BPZ-KR62/250)

Cable interconnect frame IP54 BPZ-KR62/250

Product Details:

Manufacturer part number: BPZ-KR62/250

Brand: EATON

Price: 131.62

Delivery time: 3 Days


Technical Data:

Width: 600 mm

Model: Other

Height: 200 mm

Depth: 250 mm

RAL-number: 7035


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPZ-KR62/250

Part Number
BPZ-KR62/250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number Max. load capacity
(kg)
Suitable for aeration/de-aeration Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Material Suitable for outdoor set-up Suitable for cable patch Suitable for enclosure building height
(mm)

131.62 €

1 3 Days 600Other20025070350-600250Metal--0

Loading...

  1. 1

Basic information

Colour Grey

This page is Cable interconnect frame IP54, part number BPZ-KR62/250.
You can find the detail information about specifications and dimensions on part number BPZ-KR62/250.

Variation of this product

Part Number
BPZ-KR131/250
BPZ-KR132/250
BPZ-KR61/250
BPZ-KR62/320
BPZ-KR8.51/250
BPZ-KR8.52/250
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number Max. load capacity
(kg)
Suitable for aeration/de-aeration Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Material Suitable for outdoor set-up Suitable for cable patch Suitable for enclosure building height
(mm)

119.14 €

1 20 Days 1350Other10025070350-1350250Metal--0

167.17 €

1 25 Days 1350Other20025070350-1350250Metal--0

94.73 €

1 3 Days 600Other10025070350-600250Metal--0

81.56 €

1 5 Days 600Base complete200320-350false600320Steelfalsetrue-

107.60 €

1 3 Days 850Other10025070350-850250Metal--0

148.89 €

1 3 Days 850Other20025070350-850250Metal--0

Tech Support