Circuit-breaker, 3p, 175A (NZMB2-AF175-NA)

Circuit-breaker, 3p, 175A NZMB2-AF175-NA

Product Details:

Manufacturer part number: NZMB2-AF175-NA

Brand: EATON

Price: 1,145.91

Delivery time: 81 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 25 kA

Adjustment range short-term delayed short-circuit release: 0|0 A

Rated voltage: 440|440 V

Adjustment range undelayed short-circuit release: 1200|2000 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMB2-AF175-NA

Part Number
NZMB2-AF175-NA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Rated voltage
(V)
Adjustment range undelayed short-circuit release
(A)
-

1,145.91 €

1 81 Days 250|0440|4401200|2000

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Rated permanent current Iu(A) 175 Number of poles 3 Overload release current setting(A) 175|175
Degree of protection (IP) IP20 Position of connection for main current circuit Front side Motor drive integrated false
Type of electrical connection of main circuit Screw connection Type of control element Rocker lever With switched-off indicator false
Suitable for DIN rail (top hat rail) mounting false Integrated earth fault protection false Motor drive optional true
With under voltage release false Device construction Built-in device fixed built-in technique DIN rail (top hat rail) mounting optional true
Complete device with protection unit true

This page is Circuit-breaker, 3p, 175A, part number NZMB2-AF175-NA.
You can find the detail information about specifications and dimensions on part number NZMB2-AF175-NA.

Variation of this product

Part Number
NZMH2-AF175-NA
NZMH2-VEF175-NA
NZMN2-AF175-NA
NZMN2-VEF175-NA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Rated voltage
(V)
Adjustment range undelayed short-circuit release
(A)

1,567.45 €

1 28 Days 1500|0690|6906|10

1,832.53 €

1 37 Days 150350|1750690|6902100|2100

1,252.46 €

1 83 Days 500|0690|6906|10
-

1,429.80 €

1 37 Days 50350|1750690|6902100|2100

Tech Support