Profile (XVTL-HP-5)

Profile XVTL-HP-5

Product Details:

Manufacturer part number: XVTL-HP-5

Brand: EATON

Price: 23.12

Delivery time: 5 Days


Technical Data:

Length: 366 mm

Profile height busbar: 50 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XVTL-HP-5

Part Number
XVTL-HP-5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Profile height busbar
(mm)

23.12 €

1 5 Days 36650

Loading...

  1. 1

Basic information

Mounting method Screw mounting Model Metric Step less mounting false
Material Steel Number of height units 0 Surface finishing Galvanized

This page is Profile, part number XVTL-HP-5.
You can find the detail information about specifications and dimensions on part number XVTL-HP-5.

Variation of this product

Part Number
XVTL-VP18/SET
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(mm)
Profile height busbar
(mm)

127.38 €

1 5 Days 16491649

Tech Support