Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BPZ-SS-1/250-EP |
BPZ-SS-2/250-EP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | |
---|---|---|---|---|---|---|
21.91 € | 1 | 3 Days | 100 | |||
28.81 € | 1 | 41 Days | 200 |
Loading...
Colour | Grey | Width(mm) | 28 | Model | Base side set |
---|---|---|---|---|---|
Depth(mm) | 246 | Max. load capacity(kg) | 250 | Suitable for aeration/de-aeration | false |
Suitable for enclosure building width(mm) | 0 | Suitable for enclosure building depth(mm) | 250 | Material | Steel |
Suitable for outdoor set-up | false | Suitable for cable patch | false |