Mounting rail vertical

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EPTV1050
EPTV1200
EPTV1350
EPTV1650
EPTV1800A-XVTL
EPTV1950A-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Length
(mm)

11.33 €

1 4 Days 10151015

12.28 €

1 4 Days 11651165

13.46 €

1 44 Days 13151315

16.33 €

1 21 Days 16151615

16.71 €

1 4 Days 18651865

17.29 €

1 24 Days 19151915

Loading...

  1. 1

Basic information

Colour Other Width(mm) 16 Model Singular profile
RAL-number 0 Surface protection Galvanic/electrolytic zinc plated Material thickness(mm) 2
With toothing false Material quality Other Material Steel
Load bearing capacity(kN) 0 Type of perforation 3 sides punched Profile shape U-profile
Slit width(mm) 9.5 Hole width(mm) 3.6 Snap-off false
Suitable for circuit integrity false Moment of resistance Wy(cm³) 0 Moment of resistance Wz(cm³) 0
Area moment of inertia Iy(cm4) 0 Area of inertia Iz(cm4) 0

Tech Support