Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BPZ-FS-1100/1 |
BPZ-FS-1200/1 |
BPZ-FS-400/1 |
BPZ-FS-600/1 |
BPZ-FS-600/1-W |
BPZ-FS-850/1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Width (mm) | Model | Height (mm) | Depth (mm) | Type of accessory | Max. load capacity (kg) | Suitable for aeration/de-aeration | Suitable for enclosure building width (mm) | Suitable for enclosure building depth (mm) | Material | Suitable for outdoor set-up | Suitable for cable patch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.67 € | 1 | 5 Days | Grey | 1098 | Base front/back | 99 | 15 | - | 0 | false | 1100 | 0 | Steel | false | false | |||
17.17 € | 1 | 3 Days | - | - | - | - | - | Other | - | - | - | - | - | - | - | |||
7.72 € | 1 | 5 Days | - | - | - | - | - | Other | - | - | - | - | - | - | - | |||
9.80 € | 1 | 3 Days | - | - | - | - | - | Other | - | - | - | - | - | - | - | |||
9.80 € | 1 | 7 Days | - | - | - | - | - | Other | - | - | - | - | - | - | - | |||
19.04 € | 1 | 3 Days | Grey | 848 | Base front/back | 99 | 15 | - | 0 | false | 850 | 0 | Steel | false | false |
Loading...
Configure
Basic Attributes
Colour
Width(mm)
Model
Height(mm)
Depth(mm)
Type of accessory
Max. load capacity(kg)
Suitable for aeration/de-aeration
Suitable for enclosure building width(mm)
Suitable for enclosure building depth(mm)
Material
Suitable for outdoor set-up
Suitable for cable patch
Type
Filter by standard shipping days
Optional Attributes