Depth mounting rail (XVTL-TT400)

Depth mounting rail XVTL-TT400

Product Details:

Manufacturer part number: XVTL-TT400

Brand: EATON

Price: 7.28

Delivery time: 13 Days

  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XVTL-TT400

Part Number
XVTL-TT400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.28 €

1 13 Days

Loading...

  1. 1

Basic information

Mounting method Screw mounting Model Metric Step less mounting false
Length(mm) 18 Material Steel Number of height units 0
Surface finishing Galvanized Profile height busbar(mm) 18

This page is Depth mounting rail, part number XVTL-TT400.
You can find the detail information about specifications and dimensions on part number XVTL-TT400.

Variation of this product

Part Number
XVTL-TT600
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

8.69 €

1 17 Days

Tech Support