Circuit-breaker, 4p, 630A, withdrawable unit (NZMN3-4-AE630-T-AVE)

Circuit-breaker, 4p, 630A, withdrawable unit NZMN3-4-AE630-T-AVE

Product Details:

Manufacturer part number: NZMN3-4-AE630-T-AVE

Brand: EATON

Price: 4,723.54

Delivery time: 25 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 50 kA

Adjustment range short-term delayed short-circuit release: 0|0 A

Integrated earth fault protection: true

Device construction: Built-in device slide-in technique (withdrawable)


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMN3-4-AE630-T-AVE

Part Number
NZMN3-4-AE630-T-AVE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Integrated earth fault protection Device construction
-

4,723.54 €

1 25 Days 500|0trueBuilt-in device slide-in technique (withdrawable)

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Rated permanent current Iu(A) 630 Number of poles 4 Overload release current setting(A) 315|630
Rated voltage(V) 690|690 Degree of protection (IP) IP20 Position of connection for main current circuit Front side
Motor drive integrated false Type of electrical connection of main circuit Screw connection Type of control element Rocker lever
With switched-off indicator false Suitable for DIN rail (top hat rail) mounting false Motor drive optional true
With under voltage release false DIN rail (top hat rail) mounting optional false Complete device with protection unit true
Adjustment range undelayed short-circuit release(A) 1260|5040

This page is Circuit-breaker, 4p, 630A, withdrawable unit, part number NZMN3-4-AE630-T-AVE.
You can find the detail information about specifications and dimensions on part number NZMN3-4-AE630-T-AVE.

Variation of this product

Part Number
NZMH3-4-VE630-AVE
NZMH3-4-VE630-SVE
NZMH3-4-VE630-T-AVE
NZMN3-4-AE630-AVE
NZMN3-4-VE630-AVE
NZMN3-4-VE630-T-AVE
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Integrated earth fault protection Device construction

5,004.60 €

1 25 Days 150472|4410falseBuilt-in device slide-in technique (withdrawable)

4,415.00 €

1 25 Days 150210|2205falseBuilt-in device plug-in technique

5,296.92 €

1 25 Days 100472|4410trueBuilt-in device slide-in technique (withdrawable)

4,090.85 €

1 25 Days 500|0falseBuilt-in device slide-in technique (withdrawable)

4,430.29 €

1 25 Days 50472|4410falseBuilt-in device slide-in technique (withdrawable)

4,895.20 €

1 21 Days 50472|4410trueBuilt-in device slide-in technique (withdrawable)

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support