Manufacturer part number: PKZ-SOL12
Brand: EATON
Price: 112.26 €
Delivery time: 3 Days
Rated permanent current Iu: 12 A
Overload release current setting: 8|12 A
Degree of protection (IP): IP20
Adjustment range undelayed short-circuit release: 72|72 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PKZ-SOL12
Part Number
|
---|
PKZ-SOL12 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated permanent current Iu (A) | Overload release current setting (A) | Degree of protection (IP) | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|---|
112.26 € | 1 | 3 Days | 12 | 8|12 | IP20 | 72|72 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA) | 0 |
---|---|---|---|---|---|
Number of auxiliary contacts as normally closed contact | 0 | Adjustment range short-term delayed short-circuit release(A) | 0|0 | Number of poles | 2 |
Rated voltage(V) | 900|900 | Position of connection for main current circuit | Other | Motor drive integrated | false |
Type of electrical connection of main circuit | Screw connection | Type of control element | Turn button | With switched-off indicator | false |
Suitable for DIN rail (top hat rail) mounting | true | Integrated earth fault protection | false | Motor drive optional | false |
With under voltage release | false | Device construction | Built-in device fixed built-in technique | DIN rail (top hat rail) mounting optional | true |
Complete device with protection unit | true |
This page is String circuit-breaker, part number PKZ-SOL12.
You can find the detail information about specifications and dimensions on part number PKZ-SOL12.
Part Number |
---|
PKZ-SOL20 |
PKZ-SOL30 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated permanent current Iu (A) | Overload release current setting (A) | Degree of protection (IP) | Adjustment range undelayed short-circuit release (A) |
---|---|---|---|---|---|---|---|---|---|
117.90 € | 1 | 3 Days | 20 | 14|20 | IP00 | 120|120 | |||
125.39 € | 1 | 3 Days | 30 | 23|30 | IP00 | 180|180 |