Circuit-breaker, 3p, 100A + RCD 30mA, type B, AC / DC sensitive

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMH2-A100-FIA30-500AC

Part Number
NZMH2-A100-FIA30-500AC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,210.19 €

1 44 Days

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA) 150
Number of auxiliary contacts as normally closed contact 0 Adjustment range short-term delayed short-circuit release(A) 0|0 Rated permanent current Iu(A) 100
Number of poles 3 Overload release current setting(A) 80|100 Rated voltage(V) 50|550
Degree of protection (IP) IP20 Position of connection for main current circuit Front side Motor drive integrated false
Type of electrical connection of main circuit Screw connection Type of control element Rocker lever With switched-off indicator false
Suitable for DIN rail (top hat rail) mounting false Integrated earth fault protection false Motor drive optional true
With under voltage release false Device construction Built-in device plug-in technique DIN rail (top hat rail) mounting optional false
Complete device with protection unit true Adjustment range undelayed short-circuit release(A) 0|0

This page is Circuit-breaker, 3p, 100A + RCD 30mA, type B, AC / DC sensitive, part number NZMH2-A100-FIA30-500AC.
You can find the detail information about specifications and dimensions on part number NZMH2-A100-FIA30-500AC.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360