Circuit-breaker, 3p, 400A, 1000 V (NZMH3-AE400-T-S1)

Circuit-breaker, 3p, 400A, 1000 V NZMH3-AE400-T-S1

Product Details:

Manufacturer part number: NZMH3-AE400-T-S1

Brand: EATON

Price: 3,565.87

Delivery time: 25 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 100 kA

Adjustment range short-term delayed short-circuit release: 0|0 A

Integrated earth fault protection: true

Adjustment range undelayed short-circuit release: 200|400 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMH3-AE400-T-S1

Part Number
NZMH3-AE400-T-S1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Integrated earth fault protection Adjustment range undelayed short-circuit release
(A)

3,565.87 €

1 25 Days 1000|0true200|400

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Rated permanent current Iu(A) 400 Number of poles 3 Overload release current setting(A) 200|400
Rated voltage(V) 1000|1000 Degree of protection (IP) IP20 Position of connection for main current circuit Front side
Motor drive integrated false Type of electrical connection of main circuit Screw connection Type of control element Rocker lever
With switched-off indicator false Suitable for DIN rail (top hat rail) mounting false Motor drive optional true
With under voltage release false Device construction Built-in device fixed built-in technique DIN rail (top hat rail) mounting optional false
Complete device with protection unit true

This page is Circuit-breaker, 3p, 400A, 1000 V, part number NZMH3-AE400-T-S1.
You can find the detail information about specifications and dimensions on part number NZMH3-AE400-T-S1.

Variation of this product

Part Number
NZMH3-VE400-S1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Integrated earth fault protection Adjustment range undelayed short-circuit release
(A)

3,485.71 €

1 23 Days 150400|4000false800|4400

Tech Support