Manufacturer part number: NZMH3-4-A500/320-SVE
Brand: EATON
Price: 3,689.73 €
Delivery time: 25 Days
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 150 kA
Device construction: Built-in device plug-in technique
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZMH3-4-A500/320-SVE
Part Number
|
---|
NZMH3-4-A500/320-SVE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Device construction | |
---|---|---|---|---|---|---|---|
3,689.73 € | 1 | 25 Days | 150 | Built-in device plug-in technique |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Adjustment range short-term delayed short-circuit release(A) | 0|0 | Rated permanent current Iu(A) | 500 | Number of poles | 4 |
Overload release current setting(A) | 400|500 | Rated voltage(V) | 690|690 | Degree of protection (IP) | IP20 |
Position of connection for main current circuit | Front side | Motor drive integrated | false | Type of electrical connection of main circuit | Screw connection |
Type of control element | Rocker lever | With switched-off indicator | false | Suitable for DIN rail (top hat rail) mounting | false |
Integrated earth fault protection | false | Motor drive optional | true | With under voltage release | false |
DIN rail (top hat rail) mounting optional | false | Complete device with protection unit | true | Adjustment range undelayed short-circuit release(A) | 6|10 |
This page is Circuit-breaker, 4p, 500A, 320A in 4th pole, withdrawable unit, part number NZMH3-4-A500/320-SVE.
You can find the detail information about specifications and dimensions on part number NZMH3-4-A500/320-SVE.
Part Number |
---|
NZMH3-4-A500/320-AVE |
NZMN3-4-A500/320-AVE |
NZMN3-4-A500/320-SVE |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Device construction |
---|---|---|---|---|---|---|---|
4,223.13 € | 1 | 25 Days | 150 | Built-in device slide-in technique (withdrawable) | |||
- | 3,663.94 € | 1 | 25 Days | 50 | Built-in device slide-in technique (withdrawable) | ||
- | 3,321.01 € | 1 | 25 Days | 50 | Built-in device plug-in technique |