Low-voltage h.b.c fuse switch strip (FCFSDNH1BB185)

Low-voltage h.b.c fuse switch strip FCFSDNH1BB185

Product Details:

Manufacturer part number: FCFSDNH1BB185

Brand: EATON

Price: 196.05

Delivery time: 3 Days


Technical Data:

Rated permanent current Iu: 250 A

Conditioned rated short-circuit current Iq: 120 kA

Degree of protection (IP), front side: IP2X

Suitable for fuses: NH1

Type of electrical connection of main circuit: Screw connection


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FCFSDNH1BB185

Part Number
FCFSDNH1BB185
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated permanent current Iu
(A)
Conditioned rated short-circuit current Iq
(kA)
Degree of protection (IP), front side Suitable for fuses Type of electrical connection of main circuit Type of control element Rated operation power at AC-23, 400 V
(kW)
Rated short-time withstand current lcw
(kA)
Motor drive optional

196.05 €

1 3 Days 250120IP2XNH1Screw connectionCover grip00false

Loading...

  1. 1

Basic information

Cable entry Other Number of poles 3 Motor drive integrated false
Version as emergency stop installation false Version as main switch false Version as safety switch false
Suitable for ground mounting false Suitable for front mounting 4-hole false Suitable for busbar mounting true
Max. rated operation voltage Ue AC(V) 690 With error protection false Position control element Front side
Equipped with connectors false

This page is Low-voltage h.b.c fuse switch strip, part number FCFSDNH1BB185.
You can find the detail information about specifications and dimensions on part number FCFSDNH1BB185.

Variation of this product

Part Number
FCFSDNH00BB100
FCFSDNH00BB100-CTO
FCFSDNH1BB185-CTO
FCFSDNH2BB185
FCFSDNH2BB185-CTO
FCFSDNH3BB185
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated permanent current Iu
(A)
Conditioned rated short-circuit current Iq
(kA)
Degree of protection (IP), front side Suitable for fuses Type of electrical connection of main circuit Type of control element Rated operation power at AC-23, 400 V
(kW)
Rated short-time withstand current lcw
(kA)
Motor drive optional

78.79 €

1 3 Days 16080IP30NH00Bolt connectionRocker lever3720true

127.99 €

1 3 Days 160120IP30NH00Bolt connectionRocker lever3720true
-

257.67 €

1 5 Days 250120IP2XNH1Screw connectionCover grip00false

200.74 €

1 3 Days 400120IP2XNH1, NH2Screw connectionCover grip00false

263.19 €

1 5 Days 400120IP2XNH1, NH2Screw connectionCover grip00false
-

212.51 €

1 3 Days 630120IP2XNH2, NH3Screw connectionCover grip03false

Tech Support