Circuit-breaker, 4p, 125A (NZMC2-4-A125)

Circuit-breaker, 4p, 125A NZMC2-4-A125

Product Details:

Manufacturer part number: NZMC2-4-A125

Brand: EATON

Price: 1,001.53

Delivery time: 25 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 36 kA

Type of electrical connection of main circuit: Screw connection

Motor drive optional: true

Adjustment range undelayed short-circuit release: 750|1250 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMC2-4-A125

Part Number
NZMC2-4-A125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Type of electrical connection of main circuit Motor drive optional Adjustment range undelayed short-circuit release
(A)

1,001.53 €

1 25 Days 36Screw connectiontrue750|1250

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Adjustment range short-term delayed short-circuit release(A) 0|0 Rated permanent current Iu(A) 125 Number of poles 4
Overload release current setting(A) 100|125 Rated voltage(V) 690|690 Degree of protection (IP) IP20
Position of connection for main current circuit Front side Motor drive integrated false Type of control element Rocker lever
With switched-off indicator false Suitable for DIN rail (top hat rail) mounting false Integrated earth fault protection false
With under voltage release false Device construction Built-in device fixed built-in technique DIN rail (top hat rail) mounting optional true
Complete device with protection unit true

This page is Circuit-breaker, 4p, 125A, part number NZMC2-4-A125.
You can find the detail information about specifications and dimensions on part number NZMC2-4-A125.

Variation of this product

Part Number
NZMH1-4-A125
NZMH2-4-A125
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Type of electrical connection of main circuit Motor drive optional Adjustment range undelayed short-circuit release
(A)
-

1,235.16 €

1 23 Days 100Frame clampfalse6|10

1,322.06 €

1 40 Days 150Screw connectiontrue6|10

Tech Support