Potentiometer 2.2 kohm inscription x1000 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-R2K2

Part Number
M22-R2K2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.90 €

1 4 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) 22 Power consumption(VA) 0.5 Resistance(Ohm) 2200
Type of electric connection Screw connection Degree of protection (IP) IP66 Number of revolutions 1|1
Degree of protection (NEMA) 4X

This page is Potentiometer 2.2 kohm inscription x1000, part number M22-R2K2.
You can find the detail information about specifications and dimensions on part number M22-R2K2.

Tech Support