Manufacturer part number: T0-3-15/E
Brand: EATON
Price: 50.27 €
Delivery time: 42 Days
Modular version: false
Measuring between phase and N-neutral possible: true
Measurement between phases possible: true
With 0 (off) position: true
Degree of protection (IP): IP65
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T0-3-15/E
Part Number
|
---|
T0-3-15/E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Modular version | Measuring between phase and N-neutral possible | Measurement between phases possible | With 0 (off) position | Degree of protection (IP) | Device construction | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
50.27 € | 1 | 42 Days | false | true | true | true | IP65 | Front installation | 12 |
Loading...
With control unit | true |
---|
This page is Voltmeter selector switches, part number T0-3-15/E.
You can find the detail information about specifications and dimensions on part number T0-3-15/E.
Configure
Basic Attributes
Type
Modular version
Measuring between phase and N-neutral possible
Measurement between phases possible
With 0 (off) position
Degree of protection (IP)
Device construction
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T0-2-15176/EZ |
T0-2-15177/E |
T0-2-15918/E |
T0-3-15924/E |
T0-3-15924/EZ |
T0-3-15924/I1 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Modular version | Measuring between phase and N-neutral possible | Measurement between phases possible | With 0 (off) position | Degree of protection (IP) | Device construction | Degree of protection (NEMA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
37.97 € | 1 | 42 Days | false | false | true | true | IP65 | Front installation | 12 | |||
36.17 € | 1 | 42 Days | false | true | false | true | IP65 | Front installation | 12 | |||
40.03 € | 1 | 42 Days | false | false | true | true | IP65 | Front installation | 12 | |||
45.22 € | 1 | 3 Days | false | true | true | false | IP65 | Front installation | 12 | |||
47.47 € | 1 | 3 Days | false | true | true | false | IP65 | Front installation | 12 | |||
63.99 € | 1 | 42 Days | false | true | true | false | IP65 | Surface mounting | Other |