Manufacturer part number: GA-MS-I43
Brand: EATON
Price: 55.25 €
Delivery time: 5 Days
Height: 250 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GA-MS-I43
Colour | Grey | Width(mm) | 375 | Model | Other |
---|---|---|---|---|---|
Depth(mm) | 10 | RAL-number | 7035 | Max. load capacity(kg) | 0 |
Suitable for enclosure building width(mm) | 0 | Suitable for enclosure building depth(mm) | 0 | Material | Plastic |
Suitable for enclosure building height(mm) | 0 |
This page is Meter shroud, part number GA-MS-I43.
You can find the detail information about specifications and dimensions on part number GA-MS-I43.
Part Number |
---|
GA-MS-I44 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) |
---|---|---|---|---|---|---|
81.93 € | 1 | 3 Days | 375 |