Voltage current measuring switch, Contacts: 11, 20 A, 3 converters, front plate: 1-2-3-4, 90 °, maintained, flush mounting (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-6-8034/E

Part Number
T0-6-8034/E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.05 €

1 42 Days

Loading...

  1. 1

Basic information

Modular version false Measuring between phase and N-neutral possible true Measurement between phases possible true
With 0 (off) position false With control unit true Degree of protection (IP) IP65
Device construction Front installation Degree of protection (NEMA) 12

This page is Voltage current measuring switch, Contacts: 11, 20 A, 3 converters, front plate: 1-2-3-4, 90 °, maintained, flush mounting, part number T0-6-8034/E.
You can find the detail information about specifications and dimensions on part number T0-6-8034/E.

Tech Support