Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P1-32/I2-SI/HI11
Part Number
|
---|
P1-32/I2-SI/HI11 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Number of poles | Conditioned rated short-circuit current Iq (kA) | Interlockable | Version as emergency stop installation | Type of control element | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Colour control element | Rated permanent current at AC-21, 400 V (A) | Switching power at 400 V (kW) | Rated permanent current at AC-23, 400 V (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.62 € | 1 | 3 Days | 1 | 1 | 13 | 32 | 3 | 80 | FALSE | FALSE | Door coupling rotary drive | 15 | 0.64 | Red | 32 | 15 | 32 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Rated operating voltage(V) | 690|690 | Degree of protection (IP), front side | IP65 |
---|---|---|---|---|---|
Number of switches | 1 | Motor drive integrated | FALSE | Type of electrical connection of main circuit | Screw connection |
Version as main switch | FALSE | Version as safety switch | TRUE | Version as maintenance-/service switch | FALSE |
Suitable for ground mounting | TRUE | Suitable for front mounting 4-hole | FALSE | Suitable for front mounting centre | FALSE |
Suitable for distribution board installation | FALSE | Suitable for intermediate mounting | FALSE | Max. rated operation voltage Ue AC(V) | 690 |
Motor drive optional | FALSE | Voltage release optional | FALSE | Device construction | Complete device in housing |
Version as reversing switch | FALSE | Degree of protection (NEMA) | Other |
This page is Safety switch, part number P1-32/I2-SI/HI11.
You can find the detail information about specifications and dimensions on part number P1-32/I2-SI/HI11.
Configure
Basic Attributes
Type
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Rated operation power at AC-3, 400 V(kW)
Rated permanent current Iu(A)
Number of poles
Conditioned rated short-circuit current Iq(kA)
Interlockable
Version as emergency stop installation
Type of control element
Rated operation power at AC-23, 400 V(kW)
Rated short-time withstand current lcw(kA)
Colour control element
Rated permanent current at AC-21, 400 V(A)
Switching power at 400 V(kW)
Rated permanent current at AC-23, 400 V(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P1-25/I2-SI/HI11-SW |
P1-25/I2-SI/N |
P1-32/I2-SI |
P1-32/I2-SI/HI11-SW |
P1-32/I2-SI/N |
P3-100/I5-SI |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Number of poles | Conditioned rated short-circuit current Iq (kA) | Interlockable | Version as emergency stop installation | Type of control element | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Colour control element | Rated permanent current at AC-21, 400 V (A) | Switching power at 400 V (kW) | Rated permanent current at AC-23, 400 V (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.68 € | 1 | 3 Days | 1 | 1 | 7.5 | 25 | 3 | 80 | FALSE | FALSE | Toggle | 13 | 0.64 | Black | 25 | 13 | 25 | |||
95.00 € | 1 | 3 Days | 0 | 0 | 7.5 | 25 | 4 | 80 | FALSE | FALSE | Toggle | 13 | 0.64 | Black | 25 | 13 | 25 | |||
98.88 € | 1 | 3 Days | 0 | 0 | 13 | 32 | 3 | 80 | FALSE | FALSE | Door coupling rotary drive | 15 | 0.64 | Red | 32 | 15 | 32 | |||
118.62 € | 1 | 3 Days | 1 | 1 | 13 | 32 | 3 | 80 | FALSE | FALSE | Door coupling rotary drive | 15 | 0.64 | Black | 32 | 15 | 32 | |||
112.94 € | 1 | 15 Days | 0 | 0 | 13 | 32 | 4 | 80 | FALSE | FALSE | Door coupling rotary drive | 15 | 0.64 | Red | 32 | 15 | 32 | |||
274.81 € | 1 | 17 Days | 0 | 0 | 37 | 100 | 3 | 4 | FALSE | FALSE | Door coupling rotary drive | 55 | 2 | Red | 100 | 55 | 100 |