Main switch

Main switch
[Features]
・Eaton Main load switch
・Colour control element: Black, Grey, Other, Red
・Rated voltage(V): 240
  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IS-16/1
IS-16/2
IS-16/3
IS-16/4
IS-20/2
IS-25/1
IS-25/2
IS-25/3
IS-25/4
IS-32/2
IS-32/4
IS-40/1
IS-40/2
IS-40/3
IS-40/4
IS-63/1
IS-63/2
IS-63/3
IS-63/4
IS-80/1
IS-80/3
IS-80/4
IS-100/2
IS-100/3
IS-100/4
IS-125/1
IS-125/3
IS-125/4
P1-25/E/SVB
P1-25/EA/SVB
P1-25/EA/SVB/2HI11
P1-25/EA/SVB/HI11
P1-25/EA/SVB/N
P1-25/EA/SVB/N/HI11
P1-25/EA/SVB-SW
P1-25/EA/SVB-SW/2HI11
P1-25/EA/SVB-SW/HI11
P1-25/EA/SVB-SW/N
P1-25/EA/SVB-SW/N/HI11
P1-25/I1/SVB
P1-25/I1/SVB-SW
P1-25/I2/SVB
P1-25/I2/SVB/HI11
P1-25/I2/SVB/HI11-NA
P1-25/I2/SVB/N
P1-25/I2/SVB-SW/HI11
P1-25/I2/SVB-SW/HI11-NA
P1-25/I2/SVB-SW/N
P1-25/I2H/MBS/SVB
P1-25/I2H/MBS/SVB/HI11
P1-25/I2H/MBS/SVB-SW/HI11
P1-25/I2H/SVB
P1-25/I2H/SVB/HI11
P1-25/I2H/SVB/N
P1-25/I2H/SVB-SW/HI11
P1-25/I2H/SVB-SW/N
P1-25/M4/K1-PG
P1-25/M4/K1-PR
P1-25/M4/SVB
P1-25/M4/SVB/N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as change-over contact Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Mounting method Frequency
(Hz)
Voltage type Switching function With signal lamp Built-in depth
(mm)
Rated current
(A)
Rated voltage
(V)
Max. lamp power
(W)
Release characteristic Rated operation power at AC-3, 400 V
(kW)
Rated insulation voltage Ui
(V)
Rated permanent current Iu
(A)
Number of poles Rated operating voltage
(V)
Conditioned rated short-circuit current Iq
(kA)
Lamp type Short-circuit breaking capacity (Icw)
(kA)
Rated switching capacity
(kA)
Construction size (in accordance with DIN 43880) Over voltage category Pollution degree Rated surge voltage invariability
(kV)
Width in number of modular spacings Degree of protection (IP), front side Colour calotte Lamp socket Min. rated voltage
(V)
Forced segregation (according to DIN VDE 0113) Degree of protection (IP) Number of switches Concurrently switching N-neutral Interlockable Motor drive integrated Type of electrical connection of main circuit Version as emergency stop installation Type of control element Version as main switch Version as safety switch Version as maintenance-/service switch Rated operation power at AC-23, 400 V
(kW)
Rated short-time withstand current lcw
(kA)
Colour control element Suitable for ground mounting Suitable for front mounting 4-hole Suitable for front mounting centre Suitable for distribution board installation Suitable for intermediate mounting Max. rated operation voltage Ue AC
(V)
Motor drive optional Voltage release optional Device construction Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact Rated permanent current at AC-21, 400 V
(A)
Switching power at 400 V
(kW)
Version as reversing switch Rated permanent current at AC-23, 400 V
(A)
Degree of protection (NEMA) Min. rated voltage
(V)
Forced segregation (according to DIN VDE 0113) Degree of protection (IP)

26.57 €

12 4 Days -----ACOtherFALSE69.5162400----1---212.5----1---240FALSEIP40----------------------110--------

36.36 €

1 5 Days -----ACOtherFALSE69.5162400----2---212.5----2---240FALSEIP40----------------------220--------

47.72 €

1 20 Days -----ACOtherFALSE69.5-2400----3---212.5----3----------------------------330-----240FALSEIP40

70.08 €

1 16 Days -----ACOtherFALSE69.5-2400----4---212.5----4----------------------------440-----240FALSEIP40

42.93 €

1 13 Days -----ACOtherFALSE69.5202400----2---212.5----2---240FALSEIP40----------------------220--------

38.06 €

12 19 Days -----ACOtherFALSE69.5-2400----1---212.5----1----------------------------110-----240FALSEIP40

49.14 €

1 11 Days -----ACOtherFALSE69.5252400----2---212.5----2---240FALSEIP40----------------------220--------

63.51 €

1 4 Days -----ACOtherFALSE69.5-2400----3---212.5----3----------------------------330-----240FALSEIP40

101.74 €

1 18 Days -----ACOtherFALSE69.5252400----4---212.5----4---240FALSEIP40----------------------440--------

51.82 €

1 11 Days -----ACOtherFALSE69.5322400----2---212.5----2---240FALSEIP40----------------------220--------

104.85 €

1 22 Days -----ACOtherFALSE69.5322400----4---212.5----4---240FALSEIP40----------------------440--------

25.37 €

12 4 Days -----ACOtherFALSE69.5402400----1---212.5----1---240FALSEIP40----------------------110--------

49.72 €

1 4 Days -----ACOtherFALSE69.5402400----2---212.5----2---240FALSEIP40----------------------220--------

59.20 €

1 22 Days -----ACOtherFALSE69.5402400----3---212.5----3---240FALSEIP40----------------------330--------

73.79 €

1 4 Days -----ACOtherFALSE69.5402400----4---212.5----4---240FALSEIP40----------------------440--------

25.37 €

12 23 Days -----ACOtherFALSE69.5632400----1---212.5----1---240FALSEIP40----------------------110--------

49.72 €

1 5 Days -----ACOtherFALSE69.5632400----2---212.5----2---240FALSEIP40----------------------220--------

57.52 €

1 4 Days -----ACOtherFALSE69.5632400----3---212.5----3---240FALSEIP40----------------------330--------

76.77 €

1 4 Days -----ACOtherFALSE69.5632400----4---212.5----4---240FALSEIP40----------------------440--------

50.03 €

12 28 Days -----ACOtherFALSE69.5-2400----1---212.5----1----------------------------110-----240FALSEIP40

125.84 €

1 4 Days -----ACOtherFALSE69.5802400----3---212.5----3---240FALSEIP40----------------------330--------

140.79 €

1 4 Days -----ACOtherFALSE69.5802400----4---212.5----4---240FALSEIP40----------------------440--------

132.78 €

1 83 Days -----ACOtherFALSE69.51002400----2---210----2---240FALSEIP40----------------------220--------

180.74 €

1 17 Days -----ACOtherFALSE69.51002400----3---210----3---240FALSEIP40----------------------330--------

239.67 €

1 4 Days -----ACOtherFALSE69.51002400----4---210----4---240FALSEIP40----------------------440--------

67.90 €

12 28 Days -----ACOtherFALSE69.5-2400----1---210----1----------------------------110-----240FALSEIP40

191.71 €

1 25 Days -----ACOtherFALSE69.51252400----3---210----3---240FALSEIP40----------------------330--------

251.61 €

1 4 Days -----ACOtherFALSE69.51252400----4---210----4---240FALSEIP40----------------------440--------

48.82 €

1 4 Days 000----------7.5-253690|69050--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE130.64RedFALSETRUEFALSEFALSEFALSE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE2512---

51.46 €

1 4 Days 000----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE130.64RedFALSETRUEFALSEFALSEFALSE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE2512---

92.35 €

1 25 Days 022----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE130.64RedFALSETRUEFALSEFALSEFALSE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE2512---

71.78 €

1 4 Days 011----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE130.64RedFALSETRUEFALSEFALSEFALSE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE2512---

64.98 €

1 4 Days 000----------7.5-254690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE130.64RedFALSETRUEFALSEFALSEFALSE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE2512---

85.47 €

1 5 Days 011----------7.5-254690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE130.64RedFALSETRUEFALSEFALSEFALSE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE2512---

51.46 €

1 4 Days 000----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE130.64BlackFALSETRUEFALSEFALSEFALSE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE2512---

92.35 €

1 27 Days 022----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE130.64BlackFALSETRUEFALSEFALSEFALSE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE2512---

71.78 €

1 4 Days 011----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE130.64BlackFALSETRUEFALSEFALSEFALSE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE2512---

64.98 €

1 4 Days 000----------7.5-254690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE130.64BlackFALSETRUEFALSEFALSEFALSE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE2512---

85.47 €

1 4 Days 011----------7.5-254690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE130.64BlackFALSETRUEFALSEFALSEFALSE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE2512---

55.43 €

1 4 Days 000----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE130.64RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE25Other---

55.43 €

1 9 Days 000----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE130.64BlackTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE25Other---

64.67 €

1 4 Days 000----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUETRUETRUE130.64RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE25Other---

84.49 €

1 4 Days 011----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUETRUETRUE130.64RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE25Other---

93.18 €

1 5 Days 011----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE130.64RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE2512---

78.36 €

1 4 Days 000----------7.5-254690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUETRUETRUE130.64RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE2512---

84.49 €

1 4 Days 011----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE130.64BlackTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE25Other---

93.18 €

1 4 Days 011----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE130.64BlackTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE2512---

78.36 €

1 4 Days 000----------7.5-254690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE130.64BlackTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE2512---

95.41 €

1 30 Days 000----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE110.64RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE25Other---

116.64 €

1 20 Days 011----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE110.64RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE25Other---

116.64 €

1 10 Days 011----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE110.64BlackTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE25Other---

64.67 €

1 4 Days 000----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE130.64RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE2512---

84.49 €

1 5 Days 011----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE130.64RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE2512---

78.36 €

1 4 Days 000----------7.5-254690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE130.64RedTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE2512---

84.49 €

1 4 Days 011----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE130.64BlackTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE2512---

78.36 €

1 6 Days 000----------7.5-254690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE130.64BlackTRUEFALSEFALSEFALSEFALSE690FALSEFALSEComplete device in housing---2513FALSE2512---

115.74 €

1 4 Days 000----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionFALSEDoor coupling rotary driveTRUEFALSETRUE110.64GreyTRUEFALSEFALSEFALSETRUE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE25Other---

115.74 €

1 43 Days 000----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE110.64RedTRUEFALSEFALSEFALSETRUE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE25Other---

63.26 €

1 4 Days 000----------7.5-253690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE110.64RedTRUEFALSEFALSEFALSETRUE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE25Other---

77.90 €

1 4 Days 000----------7.5-254690|69080--------IP65-----1-TRUEFALSEScrew connectionTRUEDoor coupling rotary driveTRUEFALSETRUE110.64RedTRUEFALSEFALSEFALSETRUE690FALSEFALSEBuilt-in device fixed built-in technique---2513FALSE25Other---

Loading...

Tech Support