Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P1-25/I1/SVB
Part Number
|
---|
P1-25/I1/SVB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of auxiliary contacts as change-over contact | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Mounting method | Frequency (Hz) | Voltage type | Switching function | With signal lamp | Built-in depth (mm) | Rated current (A) | Rated voltage (V) | Max. lamp power (W) | Release characteristic | Rated operation power at AC-3, 400 V (kW) | Rated insulation voltage Ui (V) | Rated permanent current Iu (A) | Number of poles | Rated operating voltage (V) | Conditioned rated short-circuit current Iq (kA) | Lamp type | Short-circuit breaking capacity (Icw) (kA) | Rated switching capacity (kA) | Construction size (in accordance with DIN 43880) | Over voltage category | Pollution degree | Rated surge voltage invariability (kV) | Width in number of modular spacings | Degree of protection (IP), front side | Colour calotte | Lamp socket | Min. rated voltage (V) | Forced segregation (according to DIN VDE 0113) | Degree of protection (IP) | Number of switches | Concurrently switching N-neutral | Interlockable | Motor drive integrated | Type of electrical connection of main circuit | Version as emergency stop installation | Type of control element | Version as main switch | Version as safety switch | Version as maintenance-/service switch | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Colour control element | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for front mounting centre | Suitable for distribution board installation | Suitable for intermediate mounting | Max. rated operation voltage Ue AC (V) | Motor drive optional | Voltage release optional | Device construction | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | Rated permanent current at AC-21, 400 V (A) | Switching power at 400 V (kW) | Version as reversing switch | Rated permanent current at AC-23, 400 V (A) | Degree of protection (NEMA) | Min. rated voltage (V) | Forced segregation (according to DIN VDE 0113) | Degree of protection (IP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.74 € | 1 | 3 Days | 0 | 0 | 0 | - | - | - | - | - | - | - | - | - | - | 7.5 | - | 25 | 3 | 690|690 | 80 | - | - | - | - | - | - | - | - | IP65 | - | - | - | - | - | 1 | - | TRUE | FALSE | Screw connection | TRUE | Door coupling rotary drive | TRUE | FALSE | TRUE | 13 | 0.64 | Red | TRUE | FALSE | FALSE | FALSE | FALSE | 690 | FALSE | FALSE | Complete device in housing | - | - | - | 25 | 13 | FALSE | 25 | Other | - | - | - |
Loading...
This page is Main switch, part number P1-25/I1/SVB.
You can find the detail information about specifications and dimensions on part number P1-25/I1/SVB.
Configure
Basic Attributes
Mounting method
Frequency(Hz)
Voltage type
Switching function
With signal lamp
Built-in depth(mm)
Rated current(A)
Rated voltage(V)
Max. lamp power(W)
Release characteristic
Rated insulation voltage Ui(V)
Lamp type
Short-circuit breaking capacity (Icw)(kA)
Rated switching capacity(kA)
Construction size (in accordance with DIN 43880)
Over voltage category
Pollution degree
Rated surge voltage invariability(kV)
Width in number of modular spacings
Colour calotte
Lamp socket
Min. rated voltage(V)
Forced segregation (according to DIN VDE 0113)
Degree of protection (IP)
Concurrently switching N-neutral
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Min. rated voltage(V)
Forced segregation (according to DIN VDE 0113)
Degree of protection (IP)
Type
Number of auxiliary contacts as change-over contact
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Rated operation power at AC-3, 400 V(kW)
Rated permanent current Iu(A)
Number of poles
Rated operating voltage(V)
Conditioned rated short-circuit current Iq(kA)
Degree of protection (IP), front side
Number of switches
Interlockable
Motor drive integrated
Type of electrical connection of main circuit
Version as emergency stop installation
Type of control element
Version as main switch
Version as safety switch
Version as maintenance-/service switch
Rated operation power at AC-23, 400 V(kW)
Rated short-time withstand current lcw(kA)
Colour control element
Suitable for ground mounting
Suitable for front mounting 4-hole
Suitable for front mounting centre
Suitable for distribution board installation
Suitable for intermediate mounting
Max. rated operation voltage Ue AC(V)
Motor drive optional
Voltage release optional
Device construction
Rated permanent current at AC-21, 400 V(A)
Switching power at 400 V(kW)
Version as reversing switch
Rated permanent current at AC-23, 400 V(A)
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IS-125/1 |
IS-125/3 |
IS-125/4 |
P1-25/I1/SVB-SW |
P1-25/I2/SVB |
P1-25/I2/SVB-SW/HI11 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of auxiliary contacts as change-over contact | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Mounting method | Frequency (Hz) | Voltage type | Switching function | With signal lamp | Built-in depth (mm) | Rated current (A) | Rated voltage (V) | Max. lamp power (W) | Release characteristic | Rated operation power at AC-3, 400 V (kW) | Rated insulation voltage Ui (V) | Rated permanent current Iu (A) | Number of poles | Rated operating voltage (V) | Conditioned rated short-circuit current Iq (kA) | Lamp type | Short-circuit breaking capacity (Icw) (kA) | Rated switching capacity (kA) | Construction size (in accordance with DIN 43880) | Over voltage category | Pollution degree | Rated surge voltage invariability (kV) | Width in number of modular spacings | Degree of protection (IP), front side | Colour calotte | Lamp socket | Min. rated voltage (V) | Forced segregation (according to DIN VDE 0113) | Degree of protection (IP) | Number of switches | Concurrently switching N-neutral | Interlockable | Motor drive integrated | Type of electrical connection of main circuit | Version as emergency stop installation | Type of control element | Version as main switch | Version as safety switch | Version as maintenance-/service switch | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Colour control element | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for front mounting centre | Suitable for distribution board installation | Suitable for intermediate mounting | Max. rated operation voltage Ue AC (V) | Motor drive optional | Voltage release optional | Device construction | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | Rated permanent current at AC-21, 400 V (A) | Switching power at 400 V (kW) | Version as reversing switch | Rated permanent current at AC-23, 400 V (A) | Degree of protection (NEMA) | Min. rated voltage (V) | Forced segregation (according to DIN VDE 0113) | Degree of protection (IP) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.60 € | 12 | 19 Days | - | - | - | - | - | AC | Other | FALSE | 69.5 | - | 240 | 0 | - | - | - | - | 1 | - | - | - | 2 | 10 | - | - | - | - | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 | 1 | 0 | - | - | - | - | - | 240 | FALSE | IP40 | |||
185.00 € | 1 | 3 Days | - | - | - | - | - | AC | Other | FALSE | 69.5 | 125 | 240 | 0 | - | - | - | - | 3 | - | - | - | 2 | 10 | - | - | - | - | 3 | - | - | - | 240 | FALSE | IP40 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 3 | 3 | 0 | - | - | - | - | - | - | - | - | |||
243.00 € | 1 | 3 Days | - | - | - | - | - | AC | Other | FALSE | 69.5 | 125 | 240 | 0 | - | - | - | - | 4 | - | - | - | 2 | 10 | - | - | - | - | 4 | - | - | - | 240 | FALSE | IP40 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4 | 4 | 0 | - | - | - | - | - | - | - | - | |||
53.74 € | 1 | 5 Days | 0 | 0 | 0 | - | - | - | - | - | - | - | - | - | - | 7.5 | - | 25 | 3 | 690|690 | 80 | - | - | - | - | - | - | - | - | IP65 | - | - | - | - | - | 1 | - | TRUE | FALSE | Screw connection | FALSE | Door coupling rotary drive | TRUE | FALSE | TRUE | 13 | 0.64 | Black | TRUE | FALSE | FALSE | FALSE | FALSE | 690 | FALSE | FALSE | Complete device in housing | - | - | - | 25 | 13 | FALSE | 25 | Other | - | - | - | |||
62.71 € | 1 | 3 Days | 0 | 0 | 0 | - | - | - | - | - | - | - | - | - | - | 7.5 | - | 25 | 3 | 690|690 | 80 | - | - | - | - | - | - | - | - | IP65 | - | - | - | - | - | 1 | - | TRUE | FALSE | Screw connection | TRUE | Door coupling rotary drive | TRUE | TRUE | TRUE | 13 | 0.64 | Red | TRUE | FALSE | FALSE | FALSE | FALSE | 690 | FALSE | FALSE | Complete device in housing | - | - | - | 25 | 13 | FALSE | 25 | Other | - | - | - | |||
81.88 € | 1 | 3 Days | 0 | 1 | 1 | - | - | - | - | - | - | - | - | - | - | 7.5 | - | 25 | 3 | 690|690 | 80 | - | - | - | - | - | - | - | - | IP65 | - | - | - | - | - | 1 | - | TRUE | FALSE | Screw connection | FALSE | Door coupling rotary drive | TRUE | FALSE | TRUE | 13 | 0.64 | Black | TRUE | FALSE | FALSE | FALSE | FALSE | 690 | FALSE | FALSE | Complete device in housing | - | - | - | 25 | 13 | FALSE | 25 | Other | - | - | - |