Reversing switches, Contacts: 6, 20 A, front plate: Rückwärts-Halt-Vorwärts, 45 °, maintained, flush mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-3-8622/E

Part Number
T0-3-8622/E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.89 €

1 22 Days

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Model Reversing switch Rated operation power at AC-3, 400 V(kW) 4 Rated permanent current Iu(A) 20
Number of poles 2 Rated operation current Ie at AC-3, 400 V(A) 11.5 With 0 (off) position FALSE
Material housing Plastic With retraction in 0-position FALSE Degree of protection (IP), front side IP65
Type of electrical connection of main circuit Screw connection Type of control element Toggle Suitable for ground mounting FALSE
Suitable for front mounting 4-hole TRUE Suitable for distribution board installation FALSE Suitable for intermediate mounting FALSE
Complete device in housing FALSE Degree of protection (NEMA), front side 12

This page is Reversing switches, Contacts: 6, 20 A, front plate: Rückwärts-Halt-Vorwärts, 45 °, maintained, flush mounting, part number T0-3-8622/E.
You can find the detail information about specifications and dimensions on part number T0-3-8622/E.

Tech Support