Contacts: 2, 20 A, 45 °, rear mounting, Basic switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-1-15431/XZ

Part Number
T0-1-15431/XZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.96 €

1 28 Days

Loading...

  1. 1

Basic information

Number of switch positions 2 Rated permanent current Iu(A) 20 Number of poles 1
With 0 (off) position TRUE With retraction in 0-position FALSE Width in number of modular spacings 0
Degree of protection (IP), front side IP00 Type of switch Reverser Type of control element Toggle
Front shield size 48x48 mm Suitable for ground mounting TRUE Suitable for front mounting 4-hole FALSE
Suitable for distribution board installation FALSE Suitable for intermediate mounting TRUE Complete device in housing FALSE
Max. rated operation voltage Ue AC(V) 690 Device construction Built-in device Degree of protection (NEMA), front side Other

This page is Contacts: 2, 20 A, 45 °, rear mounting, Basic switch, part number T0-1-15431/XZ.
You can find the detail information about specifications and dimensions on part number T0-1-15431/XZ.

Tech Support