Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T3-2-2092CH/EA/SVB-SW-SI-CHD |
T3-2-2092CH/I2/SVB-SI-CHD-230V |
T3-2-2092CH/I2/SVB-SI-CHF-230V |
T3-2-2092CH/I2/SVB-SW-SI-CHD-24V |
T3-2-2092CH/I2/SVB-SW-SI-CHD-230V |
T3-2-2092CH/I2/SVB-SW-SI-CHF-230V |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version as emergency stop installation | Colour control element | |
---|---|---|---|---|---|---|---|
91.82 € | 1 | 3 Days | FALSE | Black | |||
134.32 € | 1 | 3 Days | TRUE | Red | |||
134.32 € | 1 | 6 Days | TRUE | Red | |||
146.60 € | 1 | 3 Days | FALSE | Black | |||
134.32 € | 1 | 3 Days | FALSE | Black | |||
134.32 € | 1 | 3 Days | FALSE | Black |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 2 | Number of auxiliary contacts as normally closed contact | 2 |
---|---|---|---|---|---|
Rated operation power at AC-3, 400 V(kW) | 11 | Rated permanent current Iu(A) | 32 | Number of poles | 2 |
Rated operating voltage(V) | 690|690 | Conditioned rated short-circuit current Iq(kA) | 1 | Degree of protection (IP), front side | IP65 |
Number of switches | 1 | Interlockable | TRUE | Motor drive integrated | FALSE |
Type of electrical connection of main circuit | Screw connection | Type of control element | Door coupling rotary drive | Version as main switch | TRUE |
Version as safety switch | TRUE | Version as maintenance-/service switch | FALSE | Rated operation power at AC-23, 400 V(kW) | 15 |
Rated short-time withstand current lcw(kA) | 0.65 | Suitable for ground mounting | TRUE | Suitable for front mounting 4-hole | FALSE |
Suitable for front mounting centre | FALSE | Suitable for distribution board installation | FALSE | Suitable for intermediate mounting | FALSE |
Max. rated operation voltage Ue AC(V) | 690 | Motor drive optional | FALSE | Voltage release optional | FALSE |
Device construction | Complete device in housing | Rated permanent current at AC-21, 400 V(A) | 32 | Switching power at 400 V(kW) | 15 |
Version as reversing switch | FALSE | Rated permanent current at AC-23, 400 V(A) | 32 | Degree of protection (NEMA) | Other |