Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P1-25/E
Part Number
|
---|
P1-25/E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Number of poles | Conditioned rated short-circuit current Iq (kA) | Degree of protection (IP), front side | Type of electrical connection of main circuit | Version as emergency stop installation | Type of control element | Version as main switch | Version as maintenance-/service switch | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Colour control element | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for front mounting centre | Suitable for distribution board installation | Suitable for intermediate mounting | Device construction | Rated permanent current at AC-21, 400 V (A) | Switching power at 400 V (kW) | Rated permanent current at AC-23, 400 V (A) | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.78 € | 1 | 3 Days | 0 | 0 | 7.5 | 25 | 3 | 80 | IP65 | Screw connection | FALSE | Toggle | FALSE | FALSE | 13 | 0.64 | Black | FALSE | TRUE | FALSE | FALSE | FALSE | Built-in device fixed built-in technique | 25 | 13 | 25 | 12 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Rated operating voltage(V) | 690|690 | Number of switches | 1 |
---|---|---|---|---|---|
Interlockable | FALSE | Motor drive integrated | FALSE | Version as safety switch | FALSE |
Max. rated operation voltage Ue AC(V) | 690 | Motor drive optional | FALSE | Voltage release optional | FALSE |
Version as reversing switch | FALSE |
This page is On-Off switch, part number P1-25/E.
You can find the detail information about specifications and dimensions on part number P1-25/E.
Configure
Basic Attributes
Type
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Rated operation power at AC-3, 400 V(kW)
Rated permanent current Iu(A)
Number of poles
Conditioned rated short-circuit current Iq(kA)
Degree of protection (IP), front side
Type of electrical connection of main circuit
Version as emergency stop installation
Type of control element
Version as main switch
Version as maintenance-/service switch
Rated operation power at AC-23, 400 V(kW)
Rated short-time withstand current lcw(kA)
Colour control element
Suitable for ground mounting
Suitable for front mounting 4-hole
Suitable for front mounting centre
Suitable for distribution board installation
Suitable for intermediate mounting
Device construction
Rated permanent current at AC-21, 400 V(A)
Switching power at 400 V(kW)
Rated permanent current at AC-23, 400 V(A)
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P1-25/E-RT |
P1-25/E/N |
P1-25/EZ |
P1-25/EZ/N |
P1-25/I1 |
P1-25/I2 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Number of poles | Conditioned rated short-circuit current Iq (kA) | Degree of protection (IP), front side | Type of electrical connection of main circuit | Version as emergency stop installation | Type of control element | Version as main switch | Version as maintenance-/service switch | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Colour control element | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for front mounting centre | Suitable for distribution board installation | Suitable for intermediate mounting | Device construction | Rated permanent current at AC-21, 400 V (A) | Switching power at 400 V (kW) | Rated permanent current at AC-23, 400 V (A) | Degree of protection (NEMA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.78 € | 1 | 3 Days | 0 | 0 | 7.5 | 25 | 3 | 80 | IP65 | Screw connection | FALSE | Toggle | FALSE | FALSE | 13 | 0.64 | Red | FALSE | TRUE | FALSE | FALSE | FALSE | Built-in device fixed built-in technique | 25 | 13 | 25 | 12 | |||
43.43 € | 1 | 3 Days | 0 | 0 | 7.5 | 25 | 4 | 80 | IP65 | Screw connection | FALSE | Toggle | FALSE | FALSE | 13 | 0.64 | Black | FALSE | TRUE | FALSE | FALSE | FALSE | Built-in device fixed built-in technique | 25 | 13 | 25 | 12 | |||
32.57 € | 1 | 3 Days | 0 | 0 | 7.5 | 25 | 3 | 80 | IP65 | Screw connection | FALSE | Toggle | FALSE | FALSE | 13 | 0.64 | Black | FALSE | FALSE | TRUE | FALSE | FALSE | Built-in device fixed built-in technique | 25 | 13 | 25 | 12 | |||
45.61 € | 1 | 18 Days | 0 | 0 | 7.5 | 25 | 4 | 80 | IP65 | Screw connection | FALSE | Toggle | FALSE | FALSE | 13 | 0.64 | Black | FALSE | FALSE | TRUE | FALSE | FALSE | Built-in device fixed built-in technique | 25 | 13 | 25 | 12 | |||
45.03 € | 1 | 22 Days | 0 | 0 | 7.5 | 25 | 3 | 80 | IP65 | Screw connection | FALSE | Toggle | FALSE | FALSE | 13 | 0.64 | Black | TRUE | FALSE | FALSE | FALSE | FALSE | Complete device in housing | 25 | 13 | 25 | Other | |||
53.64 € | 1 | 3 Days | 0 | 0 | 7.5 | 25 | 3 | 80 | IP65 | Screw connection | FALSE | Toggle | FALSE | FALSE | 13 | 0.64 | Black | TRUE | FALSE | FALSE | FALSE | FALSE | Complete device in housing | 25 | 13 | 25 | Other |