On-Off switch (P1-25/E)

On-Off switch P1-25/E

Product Details:

Manufacturer part number: P1-25/E

Brand: EATON

Price: 30.78

Delivery time: 3 Days


Technical Data:

Number of auxiliary contacts as normally open contact: 0

Number of auxiliary contacts as normally closed contact: 0

Rated operation power at AC-3, 400 V: 7.5 kW

Rated permanent current Iu: 25 A

Number of poles: 3


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P1-25/E

Part Number
P1-25/E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Rated operation power at AC-3, 400 V
(kW)
Rated permanent current Iu
(A)
Number of poles Conditioned rated short-circuit current Iq
(kA)
Degree of protection (IP), front side Type of electrical connection of main circuit Version as emergency stop installation Type of control element Version as main switch Version as maintenance-/service switch Rated operation power at AC-23, 400 V
(kW)
Rated short-time withstand current lcw
(kA)
Colour control element Suitable for ground mounting Suitable for front mounting 4-hole Suitable for front mounting centre Suitable for distribution board installation Suitable for intermediate mounting Device construction Rated permanent current at AC-21, 400 V
(A)
Switching power at 400 V
(kW)
Rated permanent current at AC-23, 400 V
(A)
Degree of protection (NEMA)

30.78 €

1 3 Days 007.525380IP65Screw connectionFALSEToggleFALSEFALSE130.64BlackFALSETRUEFALSEFALSEFALSEBuilt-in device fixed built-in technique25132512

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Rated operating voltage(V) 690|690 Number of switches 1
Interlockable FALSE Motor drive integrated FALSE Version as safety switch FALSE
Max. rated operation voltage Ue AC(V) 690 Motor drive optional FALSE Voltage release optional FALSE
Version as reversing switch FALSE

This page is On-Off switch, part number P1-25/E.
You can find the detail information about specifications and dimensions on part number P1-25/E.

Variation of this product

Part Number
P1-25/E-RT
P1-25/E/N
P1-25/EZ
P1-25/EZ/N
P1-25/I1
P1-25/I2
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Rated operation power at AC-3, 400 V
(kW)
Rated permanent current Iu
(A)
Number of poles Conditioned rated short-circuit current Iq
(kA)
Degree of protection (IP), front side Type of electrical connection of main circuit Version as emergency stop installation Type of control element Version as main switch Version as maintenance-/service switch Rated operation power at AC-23, 400 V
(kW)
Rated short-time withstand current lcw
(kA)
Colour control element Suitable for ground mounting Suitable for front mounting 4-hole Suitable for front mounting centre Suitable for distribution board installation Suitable for intermediate mounting Device construction Rated permanent current at AC-21, 400 V
(A)
Switching power at 400 V
(kW)
Rated permanent current at AC-23, 400 V
(A)
Degree of protection (NEMA)

30.78 €

1 3 Days 007.525380IP65Screw connectionFALSEToggleFALSEFALSE130.64RedFALSETRUEFALSEFALSEFALSEBuilt-in device fixed built-in technique25132512

43.43 €

1 3 Days 007.525480IP65Screw connectionFALSEToggleFALSEFALSE130.64BlackFALSETRUEFALSEFALSEFALSEBuilt-in device fixed built-in technique25132512

32.57 €

1 3 Days 007.525380IP65Screw connectionFALSEToggleFALSEFALSE130.64BlackFALSEFALSETRUEFALSEFALSEBuilt-in device fixed built-in technique25132512

45.61 €

1 18 Days 007.525480IP65Screw connectionFALSEToggleFALSEFALSE130.64BlackFALSEFALSETRUEFALSEFALSEBuilt-in device fixed built-in technique25132512

45.03 €

1 22 Days 007.525380IP65Screw connectionFALSEToggleFALSEFALSE130.64BlackTRUEFALSEFALSEFALSEFALSEComplete device in housing251325Other

53.64 €

1 3 Days 007.525380IP65Screw connectionFALSEToggleFALSEFALSE130.64BlackTRUEFALSEFALSEFALSEFALSEComplete device in housing251325Other

Tech Support