Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T5B-4-8410/E
Part Number
|
---|
T5B-4-8410/E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Rated operation current Ie at AC-3, 400 V (A) | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for intermediate mounting | Complete device in housing | Degree of protection (NEMA), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
180.80 € | 1 | 5 Days | 37 | 63 | 41 | FALSE | TRUE | FALSE | FALSE | 12 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Model | Star-delta switch | Number of poles | 3 | With 0 (off) position | TRUE |
Material housing | Plastic | With retraction in 0-position | FALSE | Degree of protection (IP), front side | IP65 |
Type of electrical connection of main circuit | Screw connection | Type of control element | Toggle | Suitable for distribution board installation | FALSE |
This page is Star-delta switches, part number T5B-4-8410/E.
You can find the detail information about specifications and dimensions on part number T5B-4-8410/E.
Configure
Basic Attributes
Type
Rated operation power at AC-3, 400 V(kW)
Rated permanent current Iu(A)
Rated operation current Ie at AC-3, 400 V(A)
Suitable for ground mounting
Suitable for front mounting 4-hole
Suitable for intermediate mounting
Complete device in housing
Degree of protection (NEMA), front side
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T0-4-8410/I1 |
T0-4-8410/Z |
T3-4-24/Z |
T3-4-3/I2 |
T3-4-8410/E |
T5B-4-8410/I4 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Rated operation current Ie at AC-3, 400 V (A) | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for intermediate mounting | Complete device in housing | Degree of protection (NEMA), front side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.84 € | 1 | 3 Days | 5.5 | 20 | 11.5 | TRUE | FALSE | FALSE | TRUE | Other | |||
51.81 € | 1 | 20 Days | 5.5 | 20 | 11.5 | TRUE | FALSE | TRUE | FALSE | 12 | |||
115.32 € | 1 | 19 Days | 18.5 | 32 | 23.7 | TRUE | FALSE | TRUE | FALSE | 12 | |||
124.64 € | 1 | 20 Days | 18.5 | 32 | 23.7 | TRUE | FALSE | FALSE | TRUE | 12 | |||
98.20 € | 1 | 3 Days | 18.5 | 32 | 23.7 | FALSE | TRUE | FALSE | FALSE | 12 | |||
226.12 € | 1 | 3 Days | 37 | 63 | 41 | TRUE | FALSE | FALSE | TRUE | 12 |