Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TM-3-8401/E
Part Number
|
---|
TM-3-8401/E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Number of poles | Rated operation current Ie at AC-3, 400 V (A) | With retraction in 0-position | Degree of protection (IP), front side | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for distribution board installation | Suitable for intermediate mounting | Complete device in housing | Degree of protection (NEMA), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.33 € | 1 | 5 Days | 3.3 | 10 | 3 | 0 | FALSE | IP65 | FALSE | TRUE | FALSE | FALSE | FALSE | Other |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Model | Reversing switch | With 0 (off) position | TRUE | Material housing | Plastic |
Type of electrical connection of main circuit | Screw connection | Type of control element | Toggle |
This page is Reversing switches, part number TM-3-8401/E.
You can find the detail information about specifications and dimensions on part number TM-3-8401/E.
Configure
Basic Attributes
Type
Rated operation power at AC-3, 400 V(kW)
Rated permanent current Iu(A)
Number of poles
Rated operation current Ie at AC-3, 400 V(A)
With retraction in 0-position
Degree of protection (IP), front side
Suitable for ground mounting
Suitable for front mounting 4-hole
Suitable for distribution board installation
Suitable for intermediate mounting
Complete device in housing
Degree of protection (NEMA), front side
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T0-2-8400/E |
T0-2-8400/I1 |
T0-3-8228/E |
T0-3-8228/I1 |
T0-3-8401/E |
T0-3-8401/EZ |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Number of poles | Rated operation current Ie at AC-3, 400 V (A) | With retraction in 0-position | Degree of protection (IP), front side | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for distribution board installation | Suitable for intermediate mounting | Complete device in housing | Degree of protection (NEMA), front side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.03 € | 1 | 5 Days | 4 | 20 | 2 | 11.5 | FALSE | IP65 | FALSE | TRUE | FALSE | FALSE | FALSE | 12 | |||
48.71 € | 1 | 5 Days | 4 | 20 | 2 | 11.5 | FALSE | IP65 | TRUE | FALSE | FALSE | FALSE | TRUE | Other | |||
44.41 € | 1 | 3 Days | 4 | 20 | 3 | 11.5 | TRUE | IP65 | FALSE | TRUE | FALSE | FALSE | FALSE | 12 | |||
62.54 € | 1 | 3 Days | 4 | 20 | 3 | 11.5 | TRUE | IP65 | TRUE | FALSE | FALSE | FALSE | TRUE | Other | |||
35.26 € | 1 | 3 Days | 4 | 20 | 3 | 11.5 | FALSE | IP65 | FALSE | TRUE | FALSE | FALSE | FALSE | 12 | |||
37.24 € | 1 | 5 Days | 4 | 20 | 3 | 11.5 | FALSE | IP65 | FALSE | TRUE | FALSE | FALSE | FALSE | 12 |