Reversing switches (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T0-2-8400/E
T0-2-8400/I1
T0-3-8228/E
T0-3-8228/I1
T0-3-8401/E
T0-3-8401/EZ
T0-3-8401/I1
T0-3-8401/IVS
T0-3-8401/Z
T3-3-2/E
T3-3-2/I2
T3-3-8228/E
T3-3-8401/E
T3-3-8401/I2
T3-3-8401/Z
T5-3-8401/E
T5B-3-2/E
T5B-3-8401/E
T5B-3-8401/I4
T5B-3-8401/Z
TM-3-8401/E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated operation power at AC-3, 400 V
(kW)
Rated permanent current Iu
(A)
Number of poles Rated operation current Ie at AC-3, 400 V
(A)
With retraction in 0-position Degree of protection (IP), front side Suitable for ground mounting Suitable for front mounting 4-hole Suitable for distribution board installation Suitable for intermediate mounting Complete device in housing Degree of protection (NEMA), front side

33.03 €

1 5 Days 420211.5FALSEIP65FALSETRUEFALSEFALSEFALSE12

48.71 €

1 5 Days 420211.5FALSEIP65TRUEFALSEFALSEFALSETRUEOther

44.41 €

1 3 Days 420311.5TRUEIP65FALSETRUEFALSEFALSEFALSE12

62.54 €

1 3 Days 420311.5TRUEIP65TRUEFALSEFALSEFALSETRUEOther

35.26 €

1 3 Days 420311.5FALSEIP65FALSETRUEFALSEFALSEFALSE12

37.24 €

1 5 Days 420311.5FALSEIP65FALSETRUEFALSEFALSEFALSE12

53.37 €

1 3 Days 420311.5FALSEIP65TRUEFALSEFALSEFALSETRUEOther

40.54 €

1 3 Days 420311.5FALSEIP30FALSEFALSETRUEFALSEFALSEOther

40.54 €

1 6 Days 420311.5FALSEIP65TRUEFALSEFALSETRUEFALSE12

88.74 €

1 3 Days 1232323.7FALSEIP65FALSETRUEFALSEFALSEFALSE12

109.89 €

1 20 Days 1232323.7FALSEIP65TRUEFALSEFALSEFALSETRUE12

80.72 €

1 24 Days 1232323.7TRUEIP65FALSETRUEFALSEFALSEFALSE12

80.72 €

1 3 Days 1232323.7FALSEIP65FALSETRUEFALSEFALSEFALSE12

109.89 €

1 3 Days 1232323.7FALSEIP65TRUEFALSEFALSEFALSETRUE12

85.82 €

1 3 Days 1232323.7FALSEIP65TRUEFALSEFALSETRUEFALSE12

230.80 €

1 15 Days 30100355FALSEIP65FALSETRUEFALSEFALSEFALSEOther

146.75 €

1 18 Days 2263341FALSEIP65FALSETRUEFALSEFALSEFALSE12

156.19 €

1 3 Days 2263341FALSEIP65FALSETRUEFALSEFALSEFALSE12

206.24 €

1 3 Days 2263341FALSEIP65TRUEFALSEFALSEFALSETRUE12

172.24 €

1 5 Days 2263341FALSEIP65TRUEFALSEFALSETRUEFALSE12

50.33 €

1 5 Days 3.31030FALSEIP65FALSETRUEFALSEFALSEFALSEOther

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Model Reversing switch With 0 (off) position TRUE Material housing Plastic
Type of electrical connection of main circuit Screw connection Type of control element Toggle

Tech Support