Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T0-2-15512/I1
Part Number
|
---|
T0-2-15512/I1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of switch positions | Number of poles | With retraction in 0-position | Suitable for ground mounting | Suitable for front mounting 4-hole | Complete device in housing | Device construction | Degree of protection (NEMA), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.89 € | 1 | 5 Days | 3 | 2 | TRUE | TRUE | FALSE | TRUE | Surface mounted device | Other |
Loading...
Rated permanent current Iu(A) | 20 | With 0 (off) position | TRUE | Width in number of modular spacings | 0 |
---|---|---|---|---|---|
Degree of protection (IP), front side | IP65 | Type of switch | On/Off switch | Type of control element | Toggle |
Front shield size | 48x48 mm | Suitable for distribution board installation | FALSE | Suitable for intermediate mounting | FALSE |
Max. rated operation voltage Ue AC(V) | 690 |
This page is ON-OFF button, part number T0-2-15512/I1.
You can find the detail information about specifications and dimensions on part number T0-2-15512/I1.
Configure
Basic Attributes
Type
Number of switch positions
Number of poles
With retraction in 0-position
Suitable for ground mounting
Suitable for front mounting 4-hole
Complete device in housing
Device construction
Degree of protection (NEMA), front side
Filter by standard shipping days
Optional Attributes
Part Number |
---|
T0-1-15366/E |
T0-1-15511/E |
T0-1-15511/EZ |
T0-1-15511/I1 |
T0-2-15512/E |
T0-3-15513/E |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of switch positions | Number of poles | With retraction in 0-position | Suitable for ground mounting | Suitable for front mounting 4-hole | Complete device in housing | Device construction | Degree of protection (NEMA), front side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.07 € | 1 | 5 Days | 2 | 1 | TRUE | FALSE | TRUE | FALSE | Built-in device | 12 | |||
26.07 € | 1 | 3 Days | 2 | 2 | TRUE | FALSE | TRUE | FALSE | Built-in device | 12 | |||
27.77 € | 1 | 3 Days | 2 | 2 | TRUE | FALSE | TRUE | FALSE | Built-in device | 12 | |||
41.46 € | 1 | 3 Days | 2 | 2 | TRUE | TRUE | FALSE | TRUE | Surface mounted device | Other | |||
35.12 € | 1 | 5 Days | 3 | 2 | TRUE | FALSE | TRUE | FALSE | Built-in device | 12 | |||
43.89 € | 1 | 19 Days | 5 | 1 | FALSE | FALSE | TRUE | FALSE | Built-in device | 12 |