Coding switches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T0-4-15602/E
T0-4-15602/EZ
TM-2-8550/E
TM-2-8550/EZ
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated permanent current Iu
(A)
Number of poles Front shield size Max. rated operation voltage Ue AC
(V)
Degree of protection (NEMA), front side

54.86 €

1 4 Days 20048x48 mm69012

56.92 €

1 8 Days 20048x48 mm69012

45.32 €

1 7 Days 10130x30 mm500Other

46.63 €

1 4 Days 10130x30 mm500Other

Loading...

  1. 1

Basic information

Number of switch positions 10 With 0 (off) position TRUE With retraction in 0-position FALSE
Width in number of modular spacings 0 Degree of protection (IP), front side IP65 Type of switch Coding switch
Type of control element Toggle Suitable for ground mounting FALSE Suitable for front mounting 4-hole TRUE
Suitable for distribution board installation FALSE Suitable for intermediate mounting FALSE Complete device in housing FALSE
Device construction Built-in device

Tech Support