Changeover switch classic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C22-WRK3-K20-P5
C22-WRK-K10-P1
C22-WRK-K10-P5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of switch positions Number of contacts as normally open contact

61.01 €

1 11 Days 32

55.91 €

1 3 Days 21

59.86 €

1 3 Days 21

Loading...

  1. 1

Basic information

Hole diameter(mm) 22 Colour button Black Suitable for illumination FALSE
Spring-return FALSE Colour front ring Other Type of electric connection Other
Supply voltage(V) 0|0 Width opening(mm) 0 Height opening(mm) 0
Degree of protection (IP) Other With light source FALSE Material front ring Plastic
With front ring TRUE Type of control element Toggle Switching function latching TRUE
Number of contacts as normally closed contact 0 Number of contacts as change-over contact 0 Degree of protection (NEMA) Other

Tech Support