Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-WRK3 |
M22-WRK3- |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (mm) | Colour button | Number of switch positions | Suitable for illumination | Spring-return | Colour front ring | Degree of protection (IP), front side | Type of electric connection | Supply voltage (V) | Degree of protection (IP) | With light source | Construction type lens | Type of control element | Colour indicator light cap | Colour control element | Switching function latching | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.70 € | 1 |
3 Days
Stock | 22.5 | - | 3 | FALSE | FALSE | Other | IP66 | - | - | - | - | Round | Toggle | Other | Black | TRUE | - | - | - | |||
17.98 € | 5 | 27 Days | 22.5 | - | 3 | FALSE | FALSE | Other | IP66 | - | - | - | - | Round | Toggle | Other | Black | TRUE | - | - | - |
Loading...
Width opening(mm) | 0 | Height opening(mm) | 0 | Material front ring | Plastic |
---|---|---|---|---|---|
With front ring | TRUE | Degree of protection (NEMA) | 4X |
Configure
Stock
Basic Attributes
Colour button
Type of electric connection
Supply voltage(V)
Degree of protection (IP)
With light source
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Type
Hole diameter(mm)
Number of switch positions
Suitable for illumination
Spring-return
Colour front ring
Degree of protection (IP), front side
Construction type lens
Type of control element
Colour indicator light cap
Colour control element
Switching function latching
Filter by standard shipping days
Optional Attributes