Selector switch (M22-W)

Selector switch M22-W
  • Promotional pricing ends 31/12/2024

Product Details:

Manufacturer part number: M22-W

Brand: EATON

Price: 19.41

Delivery time: 3 Days


Technical Data:

Hole diameter: 22.5 mm

Colour button: -

Number of switch positions: 2

Suitable for illumination: FALSE

Spring-return: TRUE


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-W

Part Number
M22-W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Colour button Number of switch positions Suitable for illumination Spring-return Colour front ring Degree of protection (IP), front side Type of electric connection Supply voltage
(V)
Degree of protection (IP) With light source Construction type lens Type of control element Colour indicator light cap Colour control element Switching function latching Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact

19.41 €

5 3 Days 22.5-2FALSETRUEOtherIP66----RoundTurn buttonOtherBlackFALSE---

Loading...

  1. 1

Basic information

Width opening(mm) 0 Height opening(mm) 0 Material front ring Plastic
With front ring TRUE Degree of protection (NEMA) 4X

This page is Selector switch, part number M22-W.
You can find the detail information about specifications and dimensions on part number M22-W.

Variation of this product

Part Number
M22-W3
M22-WK
M22-WK3
M22-WKV
M22-WLKV-B
M22-WLKV-G
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Colour button Number of switch positions Suitable for illumination Spring-return Colour front ring Degree of protection (IP), front side Type of electric connection Supply voltage
(V)
Degree of protection (IP) With light source Construction type lens Type of control element Colour indicator light cap Colour control element Switching function latching Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact

19.41 €

5 3 Days 22.5-3FALSETRUEOtherIP66----RoundTurn buttonOtherBlackFALSE---

18.45 €

1 3 Days

Stock

22.5-2FALSETRUEOtherIP66----RoundToggleOtherBlackFALSE---

18.45 €

1 3 Days

Stock

22.5-3FALSETRUEOtherIP66----RoundToggleOtherBlackFALSE---

18.45 €

5 3 Days 22.5-2FALSEFALSEOtherIP66----RoundToggleOtherBlackTRUE---

21.33 €

5 3 Days 22.5-2TRUEFALSEOtherIP66----RoundToggleBlueBlackTRUE---

21.33 €

5 3 Days 22.5-2TRUEFALSEOtherIP66----RoundToggleGreenBlackTRUE---

Tech Support