Ammeter selector switches, Contacts: 4, 20 A, 2 converters, front plate: 3-0-1-2, 90 °, maintained, flush mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-2-8021/E

Part Number
T0-2-8021/E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.24 €

1 28 Days

Loading...

  1. 1

Basic information

Modular version FALSE With 0 (off) position TRUE With control unit TRUE
Degree of protection (IP) IP65 Device construction Front installation Degree of protection (NEMA) 12

This page is Ammeter selector switches, Contacts: 4, 20 A, 2 converters, front plate: 3-0-1-2, 90 °, maintained, flush mounting, part number T0-2-8021/E.
You can find the detail information about specifications and dimensions on part number T0-2-8021/E.

Tech Support