Ammeter selector switches, Contacts: 6, 32 A, 3 converters, front plate: L3-0-L1-L2, 90 °, maintained, flush mounting (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T3-3-8048/E

Part Number
T3-3-8048/E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.12 €

1 22 Days

Loading...

  1. 1

Basic information

Modular version FALSE With 0 (off) position TRUE With control unit TRUE
Degree of protection (IP) IP65 Device construction Front installation Degree of protection (NEMA) 12

This page is Ammeter selector switches, Contacts: 6, 32 A, 3 converters, front plate: L3-0-L1-L2, 90 °, maintained, flush mounting, part number T3-3-8048/E.
You can find the detail information about specifications and dimensions on part number T3-3-8048/E.

Tech Support