Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P1-25/XZ
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated operation power at AC-3, 400 V(kW) | 7.5 | Rated permanent current Iu(A) | 25 | Number of poles | 3 |
Rated operating voltage(V) | 690|690 | Conditioned rated short-circuit current Iq(kA) | 80 | Degree of protection (IP), front side | IP65 |
Number of switches | 1 | Interlockable | FALSE | Motor drive integrated | FALSE |
Type of electrical connection of main circuit | Screw connection | Version as emergency stop installation | FALSE | Type of control element | Other |
Version as main switch | TRUE | Version as safety switch | FALSE | Version as maintenance-/service switch | TRUE |
Rated operation power at AC-23, 400 V(kW) | 13 | Rated short-time withstand current lcw(kA) | 0.64 | Colour control element | Other |
Suitable for ground mounting | TRUE | Suitable for front mounting 4-hole | FALSE | Suitable for front mounting centre | FALSE |
Suitable for distribution board installation | FALSE | Suitable for intermediate mounting | FALSE | Max. rated operation voltage Ue AC(V) | 690 |
Motor drive optional | FALSE | Voltage release optional | FALSE | Device construction | Built-in device fixed built-in technique |
Rated permanent current at AC-21, 400 V(A) | 25 | Switching power at 400 V(kW) | 13 | Version as reversing switch | FALSE |
Rated permanent current at AC-23, 400 V(A) | 25 | Degree of protection (NEMA) | Other |
This page is Emergency switching off switch, replacement switch, part number P1-25/XZ.
You can find the detail information about specifications and dimensions on part number P1-25/XZ.