Step switches (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T0-1-8240/E
T0-1-8240/EZ
T0-1-8240/I1
T0-2-171/E
T0-2-8230/E
T0-2-8230/EZ
T0-2-8230/I1
T0-2-8230/IVS
T0-2-8231/E
T0-2-8231/EZ
T0-2-8231/IVS
T0-2-8231/Z
T0-2-8241/E
T0-2-8241/EZ
T0-2-8241/I1
T0-2-8241/IVS
T0-2-8241/Z
T0-2-8242/E
T0-2-8242/EZ
T0-2-8242/I1
T0-2-8242/IVS
T0-2-8311/E
T0-2-8331/E
T0-3-15137/E
T0-3-15137/EZ
T0-3-8232/E
T0-3-8232/EZ
T0-3-8233/E
T0-3-8243/E
T0-3-8243/EZ
T0-3-8243/I1
T0-3-8244/E
T0-3-8250/E
T0-3-8280/E
T0-3-8280/I1
T0-4-8251/E
T0-4-8251/EZ
T0-5-15139/E
T0-5-15139/EZ
T0-5-8270/E
T0-5-8270/EZ
T0-5-8281/E
T0-5-8281/EZ
T0-6-8271/E
T0-6-8282/E
T3-2-8231/E
TM-1-8240/E
TM-1-8310/EZ
TM-2-8230/E
TM-2-8230/EZ
TM-2-8231/E
TM-2-8231/EZ
TM-2-8241/E
TM-2-8241/EZ
TM-2-8242/E
TM-2-8242/EZ
TM-3-8232/E
TM-3-8232/EZ
TM-3-8233/E
TM-3-8233/EZ
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of auxiliary contacts as change-over contact Number of auxiliary contacts as normally open contact Number of auxiliary contacts as normally closed contact Model Number of switch positions Rated operation power at AC-3, 400 V
(kW)
Rated permanent current Iu
(A)
Number of poles Rated operation current Ie at AC-3, 400 V
(A)
With 0 (off) position Material housing Width in number of modular spacings Degree of protection (IP), front side Type of switch Type of electrical connection of main circuit Front shield size Suitable for ground mounting Suitable for front mounting 4-hole Suitable for distribution board installation Suitable for intermediate mounting Complete device in housing Max. rated operation voltage Ue AC
(V)
Device construction Degree of protection (NEMA), front side

26.07 €

1 3 Days ----3-201-TRUE-0IP00Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

27.77 €

1 5 Days ----3-201-TRUE-0IP00Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

41.46 €

1 23 Days ----3-201-TRUE-0IP65Level switch-48x48 mmTRUEFALSEFALSEFALSETRUE690Surface mounted deviceOther

39.03 €

1 5 Days ----4-201-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

33.29 €

1 3 Days ----3-201-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

34.60 €

1 3 Days ----3-201-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

49.04 €

1 5 Days ----3-201-FALSE-0IP65Level switch-48x48 mmTRUEFALSEFALSEFALSETRUE690Surface mounted deviceOther

38.95 €

1 18 Days ----3-201-FALSE-4IP30Level switch-OtherTRUEFALSETRUEFALSEFALSE690Built-in deviceOther

35.12 €

1 3 Days ----4-201-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

36.92 €

1 3 Days ----4-201-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

40.60 €

1 5 Days ----4-201-FALSE-4IP30Level switch-OtherTRUEFALSETRUEFALSEFALSE690Built-in deviceOther

40.60 €

1 22 Days ----4-201-FALSE-0IP65Level switch-48x48 mmTRUEFALSEFALSETRUEFALSE690Built-in device12

33.29 €

1 3 Days ----4-201-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

34.60 €

1 3 Days ----4-201-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

49.04 €

1 3 Days ----4-201-TRUE-0IP65Level switch-48x48 mmTRUEFALSEFALSEFALSETRUE690Surface mounted deviceOther

38.95 €

1 3 Days ----4-201-TRUE-4IP30Level switch-OtherTRUEFALSETRUEFALSEFALSE690Built-in deviceOther

38.95 €

1 27 Days ----4-201-TRUE-0IP65Level switch-48x48 mmTRUEFALSEFALSETRUEFALSE690Built-in device12

35.12 €

1 3 Days ----5-201-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

36.92 €

1 3 Days ----5-201-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

50.89 €

1 5 Days ----5-201-TRUE-0IP65Level switch-48x48 mmTRUEFALSEFALSEFALSETRUE690Surface mounted deviceOther

40.60 €

1 5 Days ----5-201-TRUE-4IP30Level switch-OtherTRUEFALSETRUEFALSEFALSE690Built-in deviceOther

35.36 €

1 22 Days ----4-203-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

35.12 €

1 22 Days 000Reverser-420211.5TRUEPlastic-IP65-Screw connection-FALSETRUEFALSEFALSEFALSE--12

48.51 €

1 3 Days ----2-202-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

50.70 €

1 3 Days ----2-202-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

44.41 €

1 3 Days ----5-201-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

46.48 €

1 3 Days ----5-201-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

43.89 €

1 3 Days ----6-201-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

44.41 €

1 3 Days ----6-201-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

46.48 €

1 19 Days ----6-201-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

62.54 €

1 21 Days ----6-201-TRUE-0IP65Level switch-48x48 mmTRUEFALSEFALSEFALSETRUE690Surface mounted deviceOther

43.89 €

1 3 Days ----7-201-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

43.89 €

1 16 Days ----3-202-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

43.89 €

1 3 Days ----3-203-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

62.12 €

1 22 Days ----3-203-TRUE-0IP65Level switch-48x48 mmTRUEFALSEFALSEFALSETRUE690Surface mounted deviceOther

53.13 €

1 3 Days ----4-202-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

55.10 €

1 3 Days ----4-202-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

68.14 €

1 3 Days ----5-202-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

70.42 €

1 3 Days ----5-202-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

62.53 €

1 3 Days ----3-203-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

64.50 €

1 5 Days ----3-203-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

62.53 €

1 3 Days ----4-203-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

64.50 €

1 5 Days ----4-203-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

71.07 €

1 3 Days ----4-203-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

71.07 €

1 19 Days ----5-203-TRUE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

62.50 €

1 22 Days ----4-321-FALSE-0IP65Level switch-48x48 mmFALSETRUEFALSEFALSEFALSE690Built-in device12

30.98 €

1 22 Days ----3-101-TRUE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

32.40 €

1 5 Days ----3-101-TRUE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

37.86 €

1 3 Days ----3-101-FALSE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

39.76 €

1 3 Days ----3-101-FALSE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

43.91 €

1 3 Days ----4-101-FALSE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

45.24 €

1 3 Days ----4-101-FALSE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

37.86 €

1 3 Days ----4-101-TRUE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

39.76 €

1 3 Days ----4-101-TRUE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

43.91 €

1 5 Days ----5-101-TRUE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

45.24 €

1 3 Days ----5-101-TRUE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

50.33 €

1 3 Days ----5-101-FALSE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

51.67 €

1 3 Days ----5-101-FALSE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

55.53 €

1 5 Days ----6-101-FALSE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

58.18 €

1 3 Days ----6-101-FALSE-0IP65Level switch-30x30 mmFALSETRUEFALSEFALSEFALSE500Built-in deviceOther

Loading...

Basic information

With retraction in 0-position FALSE Type of control element Toggle

Tech Support