Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T0-3-15391/E |
T0-3-15394/E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | With retraction in 0-position | |
---|---|---|---|---|---|---|
42.19 € | 1 | 19 Days | FALSE | |||
42.19 € | 1 | 5 Days | TRUE |
Loading...
Number of switch positions | 3 | Rated permanent current Iu(A) | 20 | Number of poles | 3 |
---|---|---|---|---|---|
With 0 (off) position | TRUE | Width in number of modular spacings | 0 | Degree of protection (IP), front side | IP65 |
Type of switch | - | Type of control element | Toggle | Front shield size | 48x48 mm |
Suitable for ground mounting | FALSE | Suitable for front mounting 4-hole | TRUE | Suitable for distribution board installation | FALSE |
Suitable for intermediate mounting | FALSE | Complete device in housing | FALSE | Max. rated operation voltage Ue AC(V) | 690 |
Device construction | Built-in device | Degree of protection (NEMA), front side | 12 |