Multi-speed switches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T0-4-8440/E
T0-4-8440/EZ
T0-4-8440/I1
T0-4-8440/Z
T0-4-8441/E
T0-4-8441/I1
T3-4-8440/E
T3-4-8440/I2
T3-4-8441/E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated operation power at AC-3, 400 V
(kW)
Rated permanent current Iu
(A)
Rated operation current Ie at AC-3, 400 V
(A)
Suitable for ground mounting Suitable for front mounting 4-hole Suitable for intermediate mounting Complete device in housing Degree of protection (NEMA), front side

46.43 €

1 3 Days 42011.5FALSETRUEFALSEFALSE12

48.32 €

1 21 Days 42011.5FALSETRUEFALSEFALSE12

64.84 €

1 3 Days 42011.5TRUEFALSEFALSETRUEOther

51.81 €

1 22 Days 42011.5TRUEFALSETRUEFALSE12

46.43 €

1 3 Days 42011.5FALSETRUEFALSEFALSE12

64.84 €

1 3 Days 42011.5TRUEFALSEFALSETRUEOther

98.20 €

1 3 Days 123223.7FALSETRUEFALSEFALSE12

124.64 €

1 3 Days 123223.7TRUEFALSEFALSETRUE12

98.20 €

1 15 Days 123223.7FALSETRUEFALSEFALSE12

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Model Dahlander switch Number of poles 3 With 0 (off) position TRUE
Material housing Plastic With retraction in 0-position FALSE Degree of protection (IP), front side IP65
Type of electrical connection of main circuit Screw connection Type of control element Toggle Suitable for distribution board installation FALSE

Tech Support