Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T0-1-15321/E |
T0-2-15323/E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of switch positions | Number of poles | |
---|---|---|---|---|---|---|---|
25.73 € | 1 | 21 Days | 1 | 1 | |||
33.29 € | 1 | 5 Days | 2 | 3 |
Loading...
Rated permanent current Iu(A) | 20 | With 0 (off) position | FALSE | With retraction in 0-position | FALSE |
---|---|---|---|---|---|
Width in number of modular spacings | 0 | Degree of protection (IP), front side | IP65 | Type of switch | On/Off switch |
Type of control element | Toggle | Front shield size | 48x48 mm | Suitable for ground mounting | FALSE |
Suitable for front mounting 4-hole | TRUE | Suitable for distribution board installation | FALSE | Suitable for intermediate mounting | FALSE |
Complete device in housing | FALSE | Max. rated operation voltage Ue AC(V) | 690 | Device construction | Built-in device |
Degree of protection (NEMA), front side | 12 |