Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-WS |
M22-WS-MS2 |
M22-WS-MS5 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (mm) | Colour button | Number of switch positions | Spring-return | Colour front ring | Degree of protection (IP), front side | Type of electric connection | Supply voltage (V) | Degree of protection (IP) | With light source | Material front ring | Construction type lens | Colour indicator light cap | Colour control element | Switching function latching | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.14 € | 1 |
3 Days
Stock | 22.5 | - | 2 | TRUE | Other | IP66 | - | - | - | - | Plastic | Round | Other | Black | FALSE | - | - | - | 4X | |||
73.61 € | 1 | 3 Days | 22.5 | - | 2 | TRUE | Other | IP66 | - | - | - | - | Plastic | Round | Other | Black | FALSE | - | - | - | 4X | |||
73.61 € | 1 | 3 Days | 22.5 | - | 2 | TRUE | Other | IP66 | - | - | - | - | Plastic | Round | Other | Black | FALSE | - | - | - | 4X |
Loading...
Suitable for illumination | FALSE | Width opening(mm) | 0 | Height opening(mm) | 0 |
---|---|---|---|---|---|
With front ring | TRUE | Type of control element | Key |
Configure
Stock
Basic Attributes
Colour button
Type of electric connection
Supply voltage(V)
Degree of protection (IP)
With light source
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Type
Hole diameter(mm)
Number of switch positions
Spring-return
Colour front ring
Degree of protection (IP), front side
Material front ring
Construction type lens
Colour indicator light cap
Colour control element
Switching function latching
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes