Key-operated actuator (M22S-WRS)

Key-operated actuator M22S-WRS

Product Details:

Manufacturer part number: M22S-WRS

Brand: EATON

Price: 60.14

Delivery time: 3 Days


Technical Data:

Hole diameter: 22.5 mm

Colour button: -

Number of switch positions: 2

Spring-return: FALSE

Colour front ring: Black


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22S-WRS

Part Number
M22S-WRS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Colour button Number of switch positions Spring-return Colour front ring Degree of protection (IP), front side Type of electric connection Supply voltage
(V)
Degree of protection (IP) With light source Material front ring Construction type lens Colour indicator light cap Colour control element Switching function latching Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact Degree of protection (NEMA)

60.14 €

1 3 Days

Stock

22.5-2FALSEBlackIP66----PlasticRoundOtherBlackTRUE---4X

Loading...

  1. 1

Basic information

Suitable for illumination FALSE Width opening(mm) 0 Height opening(mm) 0
With front ring TRUE Type of control element Key

This page is Key-operated actuator, part number M22S-WRS.
You can find the detail information about specifications and dimensions on part number M22S-WRS.

Variation of this product

Part Number
M22-WRS-MS10
M22-WRS-MS10-A1
M22-WRS-MS15
M22S-WRS-A1
M22S-WRS-MS2
M22S-WRS3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Colour button Number of switch positions Spring-return Colour front ring Degree of protection (IP), front side Type of electric connection Supply voltage
(V)
Degree of protection (IP) With light source Material front ring Construction type lens Colour indicator light cap Colour control element Switching function latching Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact Degree of protection (NEMA)

73.61 €

1 3 Days 22.5-2FALSEOtherIP66----PlasticRoundOtherBlackTRUE---4X

73.61 €

1 3 Days 22.5-2FALSEOtherIP66----PlasticRoundOtherBlackTRUE---4X

73.61 €

1 3 Days 22.5-2FALSEOtherIP66----PlasticRoundOtherBlackTRUE---4X

60.14 €

5 3 Days 22.5-2FALSEBlackIP66----PlasticRoundOtherBlackTRUE---4X

73.61 €

1 3 Days 22.5-2FALSEBlackIP66----PlasticRoundOtherBlackTRUE---4X

60.14 €

5 3 Days 22.5-3FALSEBlackIP66----PlasticRoundOtherBlackTRUE---4X

Tech Support