Manufacturer part number: T0-3-8048/E
Brand: EATON
Price: 43.89 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T0-3-8048/E
Modular version | FALSE | With 0 (off) position | TRUE | With control unit | TRUE |
---|---|---|---|---|---|
Degree of protection (IP) | IP65 | Device construction | Front installation | Degree of protection (NEMA) | 12 |
This page is Ammeter selector switches, part number T0-3-8048/E.
You can find the detail information about specifications and dimensions on part number T0-3-8048/E.
Part Number |
---|
T0-3-8048/EZ |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
46.06 € | 1 | 19 Days |