Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SOL30-SAFETY/2MC4-U(230V50HZ) |
SOL30-SAFETY/2MV-U(230V50HZ) |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of auxiliary contacts as change-over contact | Number of auxiliary contacts as normally open contact | Number of auxiliary contacts as normally closed contact | Model | Hole diameter (mm) | Colour button | Number of switch positions | Suitable for illumination | Rated operation power at AC-3, 400 V (kW) | Rated permanent current Iu (A) | Number of poles | Rated operation current Ie at AC-3, 400 V (A) | Spring-return | With 0 (off) position | Rated operating voltage (V) | Conditioned rated short-circuit current Iq (kA) | Material housing | With retraction in 0-position | Colour front ring | Degree of protection (IP), front side | Type of electric connection | Supply voltage (V) | Width opening (mm) | Height opening (mm) | Degree of protection (IP) | Number of switches | With light source | Material front ring | With front ring | Interlockable | Motor drive integrated | Type of electrical connection of main circuit | Version as emergency stop installation | Type of control element | Version as main switch | Version as safety switch | Version as maintenance-/service switch | Rated operation power at AC-23, 400 V (kW) | Rated short-time withstand current lcw (kA) | Colour control element | Suitable for ground mounting | Suitable for front mounting 4-hole | Suitable for front mounting centre | Suitable for distribution board installation | Suitable for intermediate mounting | Complete device in housing | Max. rated operation voltage Ue AC (V) | Motor drive optional | Switching function latching | Voltage release optional | Device construction | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | Rated permanent current at AC-21, 400 V (A) | Switching power at 400 V (kW) | Version as reversing switch | Rated permanent current at AC-23, 400 V (A) | Degree of protection (NEMA) | Degree of protection (NEMA), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
455.27 € | 1 | 3 Days | 1 | 0 | 0 | - | - | - | - | - | 0 | 32 | 2 | - | - | - | 1000|1000 | 0 | - | - | - | IP65 | - | - | - | - | - | 1 | - | - | - | FALSE | FALSE | Other | FALSE | Toggle | FALSE | FALSE | TRUE | 0 | 0.36 | Black | TRUE | FALSE | FALSE | FALSE | FALSE | - | 0 | FALSE | - | TRUE | Complete device in housing | - | - | - | 0 | 30 | FALSE | 0 | Other | - | |||
414.65 € | 1 | 3 Days | 1 | 0 | 0 | - | - | - | - | - | 0 | 32 | 2 | - | - | - | 1000|1000 | 0 | - | - | - | IP65 | - | - | - | - | - | 1 | - | - | - | FALSE | FALSE | Other | FALSE | Toggle | FALSE | FALSE | TRUE | 0 | 0.36 | Black | TRUE | FALSE | FALSE | FALSE | FALSE | - | 0 | FALSE | - | TRUE | Complete device in housing | - | - | - | 0 | 30 | FALSE | 0 | Other | - |
Loading...
Configure
Basic Attributes
Model
Hole diameter(mm)
Colour button
Number of switch positions
Suitable for illumination
Rated operation current Ie at AC-3, 400 V(A)
Spring-return
With 0 (off) position
Material housing
With retraction in 0-position
Colour front ring
Type of electric connection
Supply voltage(V)
Width opening(mm)
Height opening(mm)
Degree of protection (IP)
With light source
Material front ring
With front ring
Complete device in housing
Switching function latching
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Degree of protection (NEMA), front side
Type
Number of auxiliary contacts as change-over contact
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Rated operation power at AC-3, 400 V(kW)
Rated permanent current Iu(A)
Number of poles
Rated operating voltage(V)
Conditioned rated short-circuit current Iq(kA)
Degree of protection (IP), front side
Number of switches
Interlockable
Motor drive integrated
Type of electrical connection of main circuit
Version as emergency stop installation
Type of control element
Version as main switch
Version as safety switch
Version as maintenance-/service switch
Rated operation power at AC-23, 400 V(kW)
Rated short-time withstand current lcw(kA)
Colour control element
Suitable for ground mounting
Suitable for front mounting 4-hole
Suitable for front mounting centre
Suitable for distribution board installation
Suitable for intermediate mounting
Max. rated operation voltage Ue AC(V)
Motor drive optional
Voltage release optional
Device construction
Rated permanent current at AC-21, 400 V(A)
Switching power at 400 V(kW)
Version as reversing switch
Rated permanent current at AC-23, 400 V(A)
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes