Manufacturer part number: M22-WLK-G
Brand: EATON
Price: 21.74 €
Delivery time: 3 Days
Number of switch positions: 2
Spring-return: TRUE
Colour front ring: Other
Colour indicator light cap: Green
Switching function latching: FALSE
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-WLK-G
Part Number
|
---|
M22-WLK-G |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of switch positions | Spring-return | Colour front ring | Colour indicator light cap | Switching function latching | |
---|---|---|---|---|---|---|---|---|---|---|
21.74 € | 5 | 3 Days | 2 | TRUE | Other | Green | FALSE |
Loading...
Hole diameter(mm) | 22.5 | Suitable for illumination | TRUE | Degree of protection (IP), front side | IP66 |
---|---|---|---|---|---|
Width opening(mm) | 0 | Height opening(mm) | 0 | Material front ring | Plastic |
With front ring | TRUE | Construction type lens | Round | Type of control element | Toggle |
Colour control element | Black | Degree of protection (NEMA) | 4X |
This page is Illuminated selector switch actuator, part number M22-WLK-G.
You can find the detail information about specifications and dimensions on part number M22-WLK-G.
Part Number |
---|
M22-WLK-B |
M22-WLK-R |
M22-WLK-W |
M22-WLK-Y |
M22-WLK3-B |
M22-WLK3-G |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of switch positions | Spring-return | Colour front ring | Colour indicator light cap | Switching function latching |
---|---|---|---|---|---|---|---|---|---|---|
21.74 € | 5 | 3 Days | 2 | TRUE | Other | Blue | FALSE | |||
21.74 € | 5 | 3 Days | 2 | TRUE | Other | Red | FALSE | |||
21.74 € | 5 | 3 Days | 2 | TRUE | Other | White | FALSE | |||
21.74 € | 5 | 3 Days | 2 | TRUE | Other | Yellow | FALSE | |||
21.74 € | 5 | 3 Days | 3 | TRUE | Other | Blue | FALSE | |||
21.74 € | 5 | 3 Days | 3 | TRUE | Other | Green | FALSE |